i.MX RT500 | Crossover MCU with ARM Cortex-M33, DSP and GPU Cores | NXP Semiconductors

i.MX RT500 Crossover MCU with Arm® Cortex®-M33, DSP and GPU Cores

Roll over image to zoom in

Block Diagram

i.MX RT500 Crossover MCU

i.MX RT500 Crossover MCU

Features

Cortex-M33 Core Running at a Frequency of up to 275 MHz

  • Arm TrustZone® for asset protection
  • Cortex-M33 built-in memory protection unit (MPU) supporting eight regions
  • Two coprocessors for the Cortex-M33
    • PowerQuad hardware accelerator for (fixed and floating point unit) DSP functions
    • CASPER crypto coprocessor to enable hardware acceleration for various functions required for certain asymmetric cryptographic algorithms

Highly Optimized Cadence® Tensilica® Fusion F1 DSP Processor Core Running at Frequencies of up to 275 MHz

  • Hardware floating point unit; single-precision IEEE floating point MAC per cycle

Software and Tools

On-Chip Memory

  • Up to 5 MB of system SRAM accessible by both CPUs and all DMA engines
  • 2 x 32 kB FlexSPI cache

Graphics

  • 2D GPU with vector graphics acceleration
  • CSI 8/10/16-bit parallel (FlexIO)
  • LCD 8/10/16/18/24-bit parallel (FlexIO)
  • LCD Interface + MIPI DSI

Digital Peripherals

  • Two DMA engines, each with 32 channels
  • Quad/Octal SPI Flash with a dynamic description
  • Two SD/eMMC memory card interfaces—one supporting eMMC 5.0 with HS400/DDR operation
  • USB high-speed host/device controller with on-chip PHY
  • Up to 12 configurable universal serial interface modules (FlexComm interfaces) configurable as SPI/I2C/I2S/UART
  • One high-speed SPI interface supporting 50 MHz operation
  • Two I3C bus interfaces
  • A digital microphone interface supporting up to 8 channels

Features

Cortex-M33 Core Running at a Frequency of up to 275 MHz

  • Arm TrustZone® for asset protection
  • Cortex-M33 built-in memory protection unit (MPU) supporting eight regions
  • Two coprocessors for the Cortex-M33
    • PowerQuad hardware accelerator for (fixed and floating point unit) DSP functions
    • CASPER crypto coprocessor to enable hardware acceleration for various functions required for certain asymmetric cryptographic algorithms

Highly Optimized Cadence® Tensilica® Fusion F1 DSP Processor Core Running at Frequencies of up to 275 MHz

  • Hardware floating point unit; single-precision IEEE floating point MAC per cycle

Software and Tools

  • MCUXpresso ecosystem support
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory Config tools
    • Security programming and provisioning tools
    • Software Development Kit
  • Zephyr RTOS support

On-Chip Memory

  • Up to 5 MB of system SRAM accessible by both CPUs and all DMA engines
  • 2 x 32 kB FlexSPI cache

Graphics

  • 2D GPU with vector graphics acceleration
  • CSI 8/10/16-bit parallel (FlexIO)
  • LCD 8/10/16/18/24-bit parallel (FlexIO)
  • LCD Interface + MIPI DSI

Digital Peripherals

  • Two DMA engines, each with 32 channels
  • Quad/Octal SPI Flash with a dynamic description
  • Two SD/eMMC memory card interfaces—one supporting eMMC 5.0 with HS400/DDR operation
  • USB high-speed host/device controller with on-chip PHY
  • Up to 12 configurable universal serial interface modules (FlexComm interfaces) configurable as SPI/I2C/I2S/UART
  • One high-speed SPI interface supporting 50 MHz operation
  • Two I3C bus interfaces
  • A digital microphone interface supporting up to 8 channels

More

Security Features

  • Secure isolation: secure execution environment through Arm® TrustZone® technology for ARMv8-M, symmetric key isolation through hardware engines
  • Secure boot supports implemented in boot ROM, providing immutable root of trust
  • Secure storage: physically unclonable function (PUF) based key store, on-the-fly AES decryption (OTFAD) of off-chip flash for code storage
  • Secure debug: certificate-based debug authentication mechanism
  • Secure update supports firmware update with authenticity (RSA signed) and confidentiality (AES-CTR encrypted) protection
  • Hardware cryptography accelerators:
    • Symmetric cryptography (AES) with 256-bit key strength
    • Asymmetric cryptography acceleration
    • TRNG with 256-bit entropy
    • Hash engine with SHA-256 and SHA-1
  • Secure identity: 128-bit universal unique identifier (UUID) and 256-bit compound device identifier (CDI)
  • A member of the EdgeLock Assurance program, providing on-chip security capabilities.

More

Buy/Parametrics

6 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

External Memory Supported

GPU 2D / GPU 3D

Serial Communication

FlexComm (UART/I2C/SPI/I2S)

USB Controllers

Security

PWM [Number, bits]

ADC [Number, bits]

Supply Voltage [Min to Max] (V)

PWM

Package Type

Package Pitch (mm)

Active

10K @ US$4.61

1 x Arm Cortex-M33

200

3072

FlexSPI

1 x HS SPI, 1 x I3C, 1 x I²C

7

1

AES, RNG, SHA, SRAM-based PUF

8 x 32

1 x 12

1.71 to 3.6

8

WLCSP141

0.35

Active

10K @ US$5.63

1 x Arm Cortex-M33

200

3072

FlexSPI

1 x I²C, 2 x HS SPI, 2 x I3C

11

1

8 x 32

1 x 12

1.71 to 3.6

8

FOWLP249

0.4

Active

10K @ US$4.79

1 x Arm Cortex-M33

200

5120

FlexSPI

GPU 2D

1 x HS SPI, 1 x I3C, 1 x I²C

7

1

AES, RNG, SHA, SRAM-based PUF

8 x 32

1 x 12

1.71 to 3.6

8

WLCSP141

0.35

Active

10K @ US$5.81

1 x Arm Cortex-M33

200

5120

FlexSPI

GPU 2D

1 x I²C, 2 x HS SPI, 2 x I3C

11

1

8 x 32

1 x 12

1.71 to 3.6

8

FOWLP249

0.4

Active

10K @ US$4.97

1 x Arm Cortex-M33, 1 x Cadence Fusion F1

200

5120

FlexSPI

GPU 2D

1 x HS SPI, 1 x I3C, 1 x I²C

7

1

AES, RNG, SHA, SRAM-based PUF

8 x 32

1 x 12

1.71 to 3.6

8

WLCSP141

0.35

Active

10K @ US$5.99

1 x Arm Cortex-M33, 1 x Cadence Fusion F1

200

5120

FlexSPI

GPU 2D

1 x I²C, 2 x HS SPI, 2 x I3C

11

1

8 x 32

1 x 12

1.71 to 3.6

8

FOWLP249

0.4

Documentation

Quick reference to our documentation types.

1-10 of 59 documents

Compact List

Application Note (35)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 14 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 23 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 17 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.