MIMXRT595SFFOC Product Information|NXP

Buy Options

MIMXRT595SFFOC

Active

12NC: 935416245557

Details

Quantity

Unit Pricing

1 - 25$8.58
26 - 99$7.92
100+$7.26

Order

$8.58 USD
In Stock:545
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1, 1
Core Type
1 x Arm Cortex-M33, 1 x Cadence Fusion F1
Operating Frequency [Max] (MHz)
200
SRAM (kB)
5120
External Memory Supported
FlexSPI
GPU 2D / GPU 3D
GPU 2D
Serial Communication
1 x I²C, 2 x HS SPI, 2 x I3C
ParameterValue
FlexComm (UART/I2C/SPI/I2S)
11
USB Controllers
1
PWM [Number, bits]
8 x 32
ADC [Number, bits]
1 x 12
Supply Voltage [Min to Max] (V)
1.71 to 3.6
PWM
8

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT595SFFOC(935416245557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
190.1
MIMXRT595SFFOCR(935416245518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
190.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT595SFFOC
(935416245557)
No
3
260
40
MIMXRT595SFFOCR
(935416245518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT595SFFOC
(935416245557)
854231
5A992C
G179272
MIMXRT595SFFOCR
(935416245518)
854231
5A992C
G179272

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT595SFFOC
(935416245557)
2024-12-202024-12-21202411015Ii.MX RT500 Errata Update
MIMXRT595SFFOCR
(935416245518)
MIMXRT595SFFOC
(935416245557)
2024-01-082024-01-09202312012Ii.MX RT500 Datasheet(Rev 2 to Rev 3) and Reference Manual(Rev1 to Rev 2) Update
MIMXRT595SFFOCR
(935416245518)
MIMXRT595SFFOC
(935416245557)
2023-02-012023-02-02202301004Ii.MX RT500 Datasheet(Rev 0.1 to Rev 1) and Reference Manual(Rev0.1 to Rev 1) Update
MIMXRT595SFFOCR
(935416245518)

More about i.MX-RT500

i.MX RT500 Crossover MCUs are dual-core devices featuring an Arm® Cortex®-M33 and Cadence® Xtensa® Fusion F1 DSP, designed for low power wearable and consumer IoT applications.

The i.MX RT500 Arm® Cortex®-M33 operates at up to 275 MHz and includes two coprocessors providing enhanced performance. The Fusion DSP operates at up to 275 MHz. The family offers a rich set of peripherals, embedded security and very low power consumption. The device has up to 5 MB SRAM and two FlexSPIs each with 32 KB cache.

The i.MX RT500 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More