Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT2003-1 | FOWLP249 | surface mount | bottom | FOWLP | 7 x 7 x 0.725 | 249 |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01357D | 2020-06-17 |
Part | Description | Quick access |
---|---|---|
MIMXRT595SFFOC | View parametrics | |
MIMXRT533SFFOC | View parametrics | |
MIMXRT685SFFOB | View parametrics | |
MIMXRT633SFFOB | View parametrics | |
MIMXRT555SFFOC | View parametrics |