NXP Semiconductors :: Secure Connections for a Smarter World

MIMXRT595SFFOC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMXRT595SFFOCLast Revision (GMT):
Wednesday, 08 May 2024, 08:41:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMXRT595SFFOCSOT2003FOWLP24973.192000 mg YesYesYesTin/Bismuth (SnBi)Not Applicablee6contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 162 455572023-11-2473 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantEpoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-61.7753485.5556002.425603
Inorganic Silicon compoundsSilica, vitreous60676-86-030.18065394.44440041.234906
Subtotal31.956000100.000000043.660509
DieelectricDieelectricAcrylatesTetraethylene glycol dimethacrylate109-17-10.0378630.6816000.051731
Copper and its compoundsCopper, metal7440-50-84.51809881.3339006.172940
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0757541.3637000.103500
Organic compoundsEthyl lactate97-64-30.1893033.4078000.258639
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.2337934.2087000.319425
PolymersPlastic: PAI - Polyamide Imide0.4921738.8600000.672441
Titanium and its compoundsTitanium, metal7440-32-60.0079600.1433000.010876
Tungsten and its compoundsTungsten, metal7440-33-70.0000560.0010000.000076
Subtotal5.555000100.00000007.589627
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-316.35718098.00000022.348317
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3338202.0000000.456088
Subtotal16.691000100.000000022.804405
Solder Ball - Lead Free with BismuthSolder Ball - Lead Free with BismuthBismuth and its compoundsBismuth, metal7440-69-90.5697003.0000000.778364
Copper and its compoundsCopper, metal7440-50-80.0949500.5000000.129727
Germanium and its compoundsGermanium7440-56-40.0026590.0140000.003632
Nickel and its compoundsNickel, metal7440-02-00.0094950.0500000.012973
Silver and its compoundsSilver, metal7440-22-40.7596004.0000001.037818
Tin and its compoundsTin, metal7440-31-517.55359692.43600023.982944
Subtotal18.990000100.000000025.945459
Total73.192000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMXRT595SFFOC
Product content declaration of MIMXRT595SFFOC
上次修订 Last Revision (GMT):
Wednesday, 08 May 2024, 08:41:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
电介质
Dieelectric
电介质
Dieelectric
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-含铋无铅
Solder Ball - Lead Free with Bismuth
焊锡球-含铋无铅
Solder Ball - Lead Free with Bismuth
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMXRT595SFFOCLast Revision (GMT):
Wednesday, 08 May 2024, 08:41:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
3 Jun 2024
Test Report
3 Jun 2024
Test Report
3 Jun 2024
Test Report
3 Jun 2024
DieelectricTest Report
24 May 2024
Test Report
24 May 2024
Test Report
24 May 2024
Test Report
24 May 2024
Semiconductor DieDIENot AvailableNot AvailableNot AvailableNot Available
Solder Ball - Lead Free with BismuthTest Report
16 Sep 2024
Test Report
16 Sep 2024
Test Report
16 Sep 2024
Test Report
16 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.