i.MX RT1160 | Crossover MCU Family | NXP Semiconductors

i.MX RT1160 Crossover MCU Dual-Core Arm® Cortex®-M7 and Cortex-M4

Roll over image to zoom in

Block Diagram

i.MX RT1160 Crossover MCU

i.MX RT1160 Crossover MCU

Features

Cortex-M33 Core Running at a Frequency of up to 275 MHz

  • Arm TrustZone® for asset protection
  • Cortex-M33 built-in memory protection unit (MPU) supporting eight regions
  • Two coprocessors for the Cortex-M33
    • PowerQuad hardware accelerator for (fixed and floating point unit) DSP functions
    • CASPER crypto coprocessor to enable hardware acceleration for various functions required for certain asymmetric cryptographic algorithms

Highly Optimized Cadence® Tensilica® Fusion F1 DSP Processor Core Running at Frequencies of up to 275 MHz

  • Hardware floating point unit; single-precision IEEE floating point MAC per cycle

Software and Tools

On-Chip Memory

  • Up to 5 MB of system SRAM accessible by both CPUs and all DMA engines
  • 2 x 32 kB FlexSPI cache

Graphics

  • 2D GPU with vector graphics acceleration
  • CSI 8/10/16-bit parallel (FlexIO)
  • LCD 8/10/16/18/24-bit parallel (FlexIO)
  • LCD Interface + MIPI DSI

Digital Peripherals

  • Two DMA engines, each with 32 channels
  • Quad/Octal SPI Flash with a dynamic description
  • Two SD/eMMC memory card interfaces—one supporting eMMC 5.0 with HS400/DDR operation
  • USB high-speed host/device controller with on-chip PHY
  • Up to 12 configurable universal serial interface modules (FlexComm interfaces) configurable as SPI/I2C/I2S/UART
  • One high-speed SPI interface supporting 50 MHz operation
  • Two I3C bus interfaces
  • A digital microphone interface supporting up to 8 channels

Features

Cortex-M33 Core Running at a Frequency of up to 275 MHz

  • Arm TrustZone® for asset protection
  • Cortex-M33 built-in memory protection unit (MPU) supporting eight regions
  • Two coprocessors for the Cortex-M33
    • PowerQuad hardware accelerator for (fixed and floating point unit) DSP functions
    • CASPER crypto coprocessor to enable hardware acceleration for various functions required for certain asymmetric cryptographic algorithms

Highly Optimized Cadence® Tensilica® Fusion F1 DSP Processor Core Running at Frequencies of up to 275 MHz

  • Hardware floating point unit; single-precision IEEE floating point MAC per cycle

Software and Tools

  • MCUXpresso ecosystem support
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory Config tools
    • Security programming and provisioning tools
    • Software Development Kit
  • Zephyr RTOS support

On-Chip Memory

  • Up to 5 MB of system SRAM accessible by both CPUs and all DMA engines
  • 2 x 32 kB FlexSPI cache

Graphics

  • 2D GPU with vector graphics acceleration
  • CSI 8/10/16-bit parallel (FlexIO)
  • LCD 8/10/16/18/24-bit parallel (FlexIO)
  • LCD Interface + MIPI DSI

Digital Peripherals

  • Two DMA engines, each with 32 channels
  • Quad/Octal SPI Flash with a dynamic description
  • Two SD/eMMC memory card interfaces—one supporting eMMC 5.0 with HS400/DDR operation
  • USB high-speed host/device controller with on-chip PHY
  • Up to 12 configurable universal serial interface modules (FlexComm interfaces) configurable as SPI/I2C/I2S/UART
  • One high-speed SPI interface supporting 50 MHz operation
  • Two I3C bus interfaces
  • A digital microphone interface supporting up to 8 channels

More

Security Features

  • Secure isolation: secure execution environment through Arm® TrustZone® technology for ARMv8-M, symmetric key isolation through hardware engines
  • Secure boot supports implemented in boot ROM, providing immutable root of trust
  • Secure storage: physically unclonable function (PUF) based key store, on-the-fly AES decryption (OTFAD) of off-chip flash for code storage
  • Secure debug: certificate-based debug authentication mechanism
  • Secure update supports firmware update with authenticity (RSA signed) and confidentiality (AES-CTR encrypted) protection
  • Hardware cryptography accelerators:
    • Symmetric cryptography (AES) with 256-bit key strength
    • Asymmetric cryptography acceleration
    • TRNG with 256-bit entropy
    • Hash engine with SHA-256 and SHA-1
  • Secure identity: 128-bit universal unique identifier (UUID) and 256-bit compound device identifier (CDI)
  • A member of the EdgeLock Assurance program, providing on-chip security capabilities.

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 103 documents

Compact List

Application Note (64)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 21 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.