Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA289: LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.37 mm body
12NC: 935424214557
Details
Quantity
Unit Pricing
1 - 25 | $12.06 |
26 - 99 | $11.14 |
100+ | $10.21 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core: Number of cores (SPEC) | 1, 1 |
Core Type | 1 x Arm Cortex-M4, 1 x Arm Cortex-M7 |
Operating Frequency [Max] (MHz) | 240, 500 |
SRAM (kB) | 1024 |
External Memory Supported | FlexSPI, NOR FLASH, OSPI, SDRAM, SLC NAND FLASH |
GPU 2D / GPU 3D | GPU 2D |
Display Features | MIPI-DSI, parallel RGB LCD controller |
Camera Interfaces | 1 x MIPI-DSI, 1 x parallel CSI |
Serial Communication | 12 x UART, 6 x I²C, 6 x SPI |
CAN FD | 3 |
Parameter | Value |
---|---|
Ethernet | 2 |
USB Controllers | 2 |
Security | AES-D, CA, CRC, FAC, HAB, SJC, SNVS, TRNG |
PWM [Number, bits] | 48 x 16 |
ADC [Number, bits] | 2 x 12 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
Supply Voltage2 [Min to Max] (V) | 2.4 to 3.6 |
PWM | 48 |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMXRT1166XVM5A(935424214557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 451.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT1166XVM5A (935424214557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT1166XVM5A (935424214557) | 854231 | 5A992C | G175848 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT1166XVM5A (935424214557) | 2025-03-13 | 2025-03-14 | 202502019I | i.MX RT1170 Silicon Revision |
MIMXRT1166XVM5A (935424214557) | 2024-11-30 | 2024-12-01 | 202411021I | i.MX RT1160 Chip Errata Update to Rev 1.3 |
MIMXRT1166XVM5A (935424214557) | 2024-01-06 | 2024-01-07 | 202307008I | i.MX RT1160 Data Sheet Update to Rev 3 |
MIMXRT1166XVM5A (935424214557) | 2023-04-30 | 2023-05-01 | 202304006I | i.MX RT1160 Chip Errata Update to Rev 1.2 |
MIMXRT1166XVM5A (935424214557) | 2023-02-23 | 2023-02-24 | 202302015I | i.MX RT1160 Data Sheet Update to Rev 2.1 |
MIMXRT1166XVM5A (935424214557) | 2022-08-13 | 2022-08-14 | 202207011I | i.MX RT1160 Data Sheet Update to Rev 2 |
MIMXRT1166XVM5A (935424214557) | 2021-12-11 | 2021-12-12 | 202111033I | i.MX RT1170 Data Sheet Update to Rev 2 and i.MX RT1160 Data Sheet Update to Rev 1 |
MIMXRT1166XVM5A (935424214557) | 2021-11-14 | 2021-11-15 | 202110017I | i.MX RT1170 Chip Errata Update to Rev 1.3 and i.MX RT1160 Chip Errata Update to Rev 1.1 |
i.MX RT1160 Crossover MCUs are dual-core devices featuring an Arm® Cortex®-M7 and Cortex-M4 for real-time performance and high integration for Industrial and IoT applications.
The i.MX RT1160 Arm ®Cortex®-M7 operates at up to 600 MHz and the Arm® Cortex®-M4 up to 240 MHz with 1 MB on-chip RAM. The family offers advanced 2D graphics, MIPI-CSI, MIPI-DSI, and various memory interfaces, a wide range of connectivity interfaces including 3x Ethernet up to Gbps with TSN/AVB, UART, SPI, I²C, USB and 3x CAN. The i.MX RT1160 provides advanced embedded security including secure boot and crypto engines.
The i.MX RT1160 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.