202207011I : i.MX RT1160 Data Sheet Update to Rev 2
NXP Semiconductor announces a data sheet update to revision 2 for i.MX RT1160. The revision history included in the updated document provides a detailed description of the changes. Changes are summarized below: • In Table 49 SEMC input timing in SYNC mode (SEMC_MCR.DQSMD = 0x1) changed the TIS Min value from 2 to 0.6. • In Table 4. Special signal considerations in the signal “RTC_XTALI/RTC_XTALO” changed the tolerance from ±10% to ±25%. • In Table 4. Special signal considerations for the signal “RTX_XTALI/RTX_XTALO” changed VDD_SNVS_DIG to VDD_SNVS_ANA. • Updated the Figure 3 "i.MX RT1160 system block diagram". • Updated the Table 1. Order information. The i.MX RT1160 data sheet is attached to this notice and can be found at: https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-mcus/i-mx-rt1160-crossover-mcu-family-high-performance-mcu-with-arm-cortex-m7-and-cortex-m4-cores:i.MX-RT1160?tab=Documentation_Tab&linkline=Data-Sheet
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Other | 13-Aug-2022 | 14-Aug-2022 |
Reason of Change
The data sheet has been updated to correct errors and/or provide additional technical clarification on some device features.
Anticipated Impact
Data sheet revision: A new datasheet will be issued
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MIMXRT1165CVM5A (935421516557) |
- | - | - |
MIMXRT1165DVM6A (935421517557) |
- | - | - |
MIMXRT1165XVM5A (935424213557) |
- | - | - |
MIMXRT1166CVM5A (935421518557) |
- | - | - |
MIMXRT1166DVM6A (935421519557) |
- | - | - |
MIMXRT1166XVM5A (935424214557) |
- | - | - |