MIMXRT1165XVM5A Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1, 1
Core Type
1 x Arm Cortex-M4, 1 x Arm Cortex-M7
Operating Frequency [Max] (MHz)
240, 500
SRAM (kB)
1024
External Memory Supported
FlexSPI, NOR FLASH, OSPI, SDRAM, SLC NAND FLASH
Serial Communication
12 x UART, 6 x I²C, 6 x SPI
CAN FD
3
Ethernet
2
ParameterValue
USB Controllers
2
Security
AES-D, CA, CRC, FAC, HAB, SJC, SNVS, TRNG
PWM [Number, bits]
48 x 16
ADC [Number, bits]
2 x 12
Supply Voltage [Min to Max] (V)
3 to 3.6
Supply Voltage2 [Min to Max] (V)
2.4 to 3.6
PWM
48
Junction Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1165XVM5A(935424213557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
451.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1165XVM5A
(935424213557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT1165XVM5A
(935424213557)
854231
5A992C
G175848

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT1165XVM5A
(935424213557)
2025-03-132025-03-14202502019Ii.MX RT1170 Silicon Revision
MIMXRT1165XVM5A
(935424213557)
2024-11-302024-12-01202411021Ii.MX RT1160 Chip Errata Update to Rev 1.3
MIMXRT1165XVM5A
(935424213557)
2024-01-062024-01-07202307008Ii.MX RT1160 Data Sheet Update to Rev 3
MIMXRT1165XVM5A
(935424213557)
2023-04-302023-05-01202304006Ii.MX RT1160 Chip Errata Update to Rev 1.2
MIMXRT1165XVM5A
(935424213557)
2023-02-232023-02-24202302015Ii.MX RT1160 Data Sheet Update to Rev 2.1
MIMXRT1165XVM5A
(935424213557)
2022-08-132022-08-14202207011Ii.MX RT1160 Data Sheet Update to Rev 2
MIMXRT1165XVM5A
(935424213557)
2021-12-112021-12-12202111033Ii.MX RT1170 Data Sheet Update to Rev 2 and i.MX RT1160 Data Sheet Update to Rev 1
MIMXRT1165XVM5A
(935424213557)
2021-11-142021-11-15202110017Ii.MX RT1170 Chip Errata Update to Rev 1.3 and i.MX RT1160 Chip Errata Update to Rev 1.1

More about i.MX-RT1160

i.MX RT1160 Crossover MCUs are dual-core devices featuring an Arm® Cortex®-M7 and Cortex-M4 for real-time performance and high integration for Industrial and IoT applications.

The i.MX RT1160 Arm ®Cortex®-M7 operates at up to 600 MHz and the Arm® Cortex®-M4 up to 240 MHz with 1 MB on-chip RAM. The family offers advanced 2D graphics, MIPI-CSI, MIPI-DSI, and various memory interfaces, a wide range of connectivity interfaces including 3x Ethernet up to Gbps with TSN/AVB, UART, SPI, I²C, USB and 3x CAN. The i.MX RT1160 provides advanced embedded security including secure boot and crypto engines.

The i.MX RT1160 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More