Bootable CPU RTC with Two I²C Buses, 128 Byte SRAM and Alarm Function

Roll over image to zoom in

Block Diagram

Bootable CPU RTC with Two I²C Buses, 128 Byte SRAM and Alarm Function

PCF85053A Block Diagram

Features

Operating Voltage

  • Supply voltage: 1.7 V to 3.6 V
  • Battery supply voltage: 1.55 V to 3.6 V

Communication Interface

  • Two independent I²C interfaces:
    • Primary I²C bus: read / write capability on RTC and SRAM registers
    • Second I²C bus: read / write capability on RTC and SRAM registers enabled by primary I²C
  • I²C device addresses:
    • RTC: 1101 111
    • SRAM: 1010 111
  • I²C clock features:
    • Max CLK frequency 400 kHz
    • Max CLK timeout 35 ms
  • I²C bus not active when switch over to battery

Real Time Clock Features

  • Real-time clock and calendar
  • Provides year, month, day, weekday, hours, minutes and seconds based on a 32.768 kHz quartz crystal
  • Support both binary mode and BCD mode
  • Support 24-hour and 12-hour mode
  • Support daylight saving mode
  • Oscillator fail flag
  • RTC clear flag
  • RTC fail flag
  • Alarm flag

Extra Features

  • Active low alert interrupt output
  • Register definition aligned to MC146818B (0 to 9 h)
  • Configurable oscillator circuit for a wide variety of quartzes: CL = 6 pF, CL = 7 pF, and CL = 12.5 pF
  • Operating temperature range -40 °C to 85 °C
  • Battery-backed 128 byte SRAM
  • SRAM clear to ‘0’ by RTC_CLR# pin
  • Frequency adjustment via programmable offset register

Part numbers include: PCF85053ATK.

Documentation

Quick reference to our documentation types.

2 documents

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?