DSI3/SPI Automotive Safety Digital Accelerometer | NXP Semiconductors

DSI3/SPI Automotive Safety Digital Accelerometer

Roll over image to zoom in

Block Diagram

Choose a diagram:

NXLS95 Application Diagram

NXLS95 Application Diagram

NXLS95 DSI3 Application Diagram

NXLS95 DSI3 Application Diagram

Features

ASIC

  • 180 nm CMOS
  • Maximum operating voltage: -0.3 V - 20 V
  • Digital signal processing
  • DSI3 compatible
  • SPI compatible
  • HVST, IDDQ, analog IDDQ, scan, logic BIST

Package

  • 4 mm x 4 mm x 1.45 mm 16-pin QFN package
  • Inspectable solder joints / wettable flanks

Automotive Qualified

  • AEC-Q100, temperature range from -40 ℃ to +125 ℃
  • ISO26262 revision 2018 certified
  • Robust design: EMC compliant, QFN package

High Performance Configurable DSP

  • Single or dual, independent signal chains from ADC to communications interface
  • Up to a 4th order low pass filter with roll-off frequency options from 12.5 Hz to 1500 Hz
  • Optional single pole high pass filter with fast start up and output rate limiting
  • Optional moving average
  • Optional 16 to 1 output interpolation
  • Sampling rate: 16,32,64 us

Full Scale Range

  • Medium g ranges from ± 15.5 g to ± 150 g
  • High g ranges from ± 50 g to ± 500 g

Resolution

  • Up to 16 bit

Communication Interface

  • SPI up to 10 MHz
  • DSI3 compatible
  • Configurable pin:
    • Arming functions based on threshold detection
    • Pulse code modulated signal output (PCM)

General

  • Bidirectional Self-Test Diagnostic

More

FXLS90 to NXLS95 Replacement Part Number

Discontinued Part Number Replacement Orderable Part Number Acceleration Range Number of Axis Sensing Axis Communication Protocol Operating Temperature
FXLS90120AE(S/B) NXLS95120AES 15.5-150 g 1 Z SPI/DSI3 -40 to +125 °C
FXLS90130AE(S/B) NXLS95130AES 50-500 g 1 Z SPI/DSI3 -40 to +125 °C
FXLS90220AE(S/B) NXLS95220AES 15.5-150 g 1 X SPI/DSI3 -40 to +125 °C
FXLS90230AE(S/B) NXLS95230AES 50-500 g 1 X SPI/DSI3 -40 to +125 °C
FXLS90620AE(S/B) NXLS95620AES 15.5-150 g 1 Y SPI/DSI3 -40 to +125 °C
FXLS90630AE(S/B) NXLS95630AES 50-500 g 1 Y SPI/DSI3 -40 to +125 °C
FXLS90322AE(S/B) NXLS95322AES 15.5-150 g 2 XY SPI/DSI3 -40 to +125 °C
FXLS90333AE(S/B) NXLS95333AES 50-500 g 2 XY SPI/DSI3 -40 to +125 °C
FXLS90422AE(S/B) NXLS95422AES 15.5-150 g 2 XZ SPI/DSI3 -40 to +125 °C
FXLS90433AE(S/B) NXLS95433AES 50-500 g 2 XZ SPI/DSI3 -40 to +125 °C
FXLS90722AE(S/B) NXLS95722AES 15.5-150 g 2 YZ SPI/DSI3 -40 to +125 °C
FXLS90733AE(S/B) NXLS95733AES 50-500 g 2 YZ SPI/DSI3 -40 to +125 °C
FXLS90421AE(S/B) NXLS95421AES X-Axis : 15.5-150 g
Z-Axis : 1.5 - 24 g
2 XZ SPI/DSI3 -40 to +125 °C

Buy/Parametrics

1-10 of 12 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Ambient Operating Temperature (Min to Max) (℃)

Sensing Axis

Product Application

Purpose

AEC-Q100 compliant

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Supply Voltage [Min to Max] (V)

Sensor Range

Package Type

Package Dimensions (LxWxZ (mm))

Communication protocol

Number of axis

Active

1K @ US$2.76

-40 to 125

Z

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

Medium-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

1

Active

1K @ US$2.76

-40 to 125

Z

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

High-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

1

Active

1K @ US$2.76

-40 to 125

X

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

Medium-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

1

Active

1K @ US$2.76

-40 to 125

X

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

High-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

1

Active

1K @ US$3.07

-40 to 125

XY

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

Medium-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

2

Active

1K @ US$3.07

-40 to 125

XY

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

High-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

2

Active

1K @ US$3.07

-40 to 125

XZ

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

Medium-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

2

Active

1K @ US$3.07

-40 to 125

XZ

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

High-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

2

Active

1K @ US$3.00

-40 to 125

Y

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

Medium-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

1

Active

1K @ US$3.00

-40 to 125

Y

Automotive, Industrial

Central-ECU, High Performance, Satellite

Y

3.13

20

3.135 to 20

High-g

HLQFN16

4 x 4 x 1.45

DSI3, SPI

1

Documentation

Quick reference to our documentation types.

4 of 4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.