PowerQUICC® III Processor with DDR2/3, Pattern Matching Engine, PCI Express® | NXP Semiconductors

PowerQUICC® III Processor with DDR2/3, Pattern Matching Engine, PCI Express®

  • This page contains information on a product that is not recommended for new designs.

Package/Quality

Environmental Information

Part/Package Material Declaration Status PbFree EU RoHS Halogen Free RHF Indicator 2nd Level Interconnect REACH SVHC

Quality Information

Part/Package Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature(PPT)(℃) Maximum Time at Peak Temperature(s)
Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering