MPC8572ELPXAVNE

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8572ELPXAVNELast Revision (GMT):
Tuesday, 05 March 2024, 06:34:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8572ELPXAVNESOT1619-1BGA10235761.213000 mg NoNoNoTin/Lead (Sn63/Pb37)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 105 795572024-02-065Not ApplicableNot ApplicableNot Applicable3 / 168 hours24530 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapacitorCapacitorBarium and its compoundsBarium titanate12047-27-746.69560065.4000000.810517
Copper and its compoundsCopper, metal7440-50-89.85320013.8000000.171026
Nickel and its compoundsNickel, metal7440-02-013.92300019.5000000.241668
Tin and its compoundsTin, metal7440-31-50.9282001.3000000.016111
Subtotal71.400000100.00000001.239322
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-721.60000030.0000000.374921
Inorganic Silicon compoundsSilylated silica68909-20-62.8800004.0000000.049989
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0144000.0200000.000250
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-22.8800004.0000000.049989
Organic Silicon compoundsOther siloxanes and silicones2.1600003.0000000.037492
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-83.2400004.5000000.056238
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-238.88000054.0000000.674858
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.2160000.3000000.003749
Organic compoundsOther organic compounds.0.1080000.1500000.001875
Platinum and its compoundsOther platinum compounds0.0216000.0300000.000375
Subtotal72.000000100.00000001.249737
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped309.44430089.1000005.371166
Lead and its compoundsLead, metallic lead and lead alloys7439-92-132.7076729.4177000.567722
Miscellaneous substancesOther miscellaneous substances (less than 10%).3.1257000.9000000.054254
Nickel and its compoundsNickel, metal7440-02-00.2865230.0825000.004973
Tin and its compoundsTin, metal7440-31-51.7212190.4956000.029876
Titanium and its compoundsTitanium, metal7440-32-60.0145870.0042000.000253
Subtotal347.300000100.00000006.028244
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1367.36308036.0000006.376488
Silver and its compoundsSilver, metal7440-22-420.4090602.0000000.354249
Tin and its compoundsTin, metal7440-31-5632.68086062.00000010.981730
Subtotal1020.453000100.000000017.712468
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-851.53100096.5000000.894447
Silver and its compoundsSilver, metal7440-22-41.6020003.0000000.027807
Tin and its compoundsTin, metal7440-31-50.2670000.5000000.004634
Subtotal53.400000100.00000000.926888
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8501.17691699.8700008.699156
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6523780.1300000.011324
Subtotal501.829294100.00000008.710480
Copper PlatingCopper and its compoundsCopper, metal7440-50-81392.11465699.75000024.163569
Miscellaneous substancesOther miscellaneous substances (less than 10%).3.4890090.2500000.060560
Subtotal1395.603665100.000000024.224129
InsulationEpoxy ResinsBisphenol A diglycidyl ether1675-54-337.33759810.4500000.648086
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-537.33759810.4500000.648086
Inorganic Silicon compoundsSilicon dioxide7631-86-9149.52903941.8500002.595444
PolymersPlastic: EP - Epoxide, Epoxy133.09335037.2500002.310162
Subtotal357.297585100.00000006.201777
Solder Ball 1Copper and its compoundsCopper, metal7440-50-80.2371200.5000000.004116
Silver and its compoundsSilver, metal7440-22-41.4227203.0000000.024695
Tin and its compoundsTin, metal7440-31-545.76414796.5000000.794349
Subtotal47.423987100.00000000.823160
Solder Ball 2Lead and its compoundsLead, metallic lead and lead alloys7439-92-13.93415837.0000000.068287
Tin and its compoundsTin, metal7440-31-56.69870163.0000000.116272
Subtotal10.632859100.00000000.184559
Solder MaskBarium and its compoundsBarium sulfate7727-43-720.73798631.1000000.359959
Copper and its compoundsCopper phthalocyanine147-14-80.1333630.2000000.002315
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3334080.5000000.005787
Magnesium and its compoundsTalc14807-96-62.4005393.6000000.041667
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.7334981.1000000.012732
Organic compoundsProprietary Material-Other organic compounds.0.0666820.1000000.001157
PolymersPlastic: EP - Epoxide, Epoxy42.27615263.4000000.733806
Subtotal66.681628100.00000001.157423
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3508.52031932.0000008.826619
Inorganic Silicon compoundsSilica, vitreous60676-86-095.3475606.0000001.654991
PolymersPlastic: PI - Polyimide985.25811962.00000017.101574
Subtotal1589.125998100.000000027.583184
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-141.73371250.4000000.724391
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-57.1212298.6000000.123606
Epoxy ResinsProprietary Material-Other Epoxy resins12.42074815.0000000.215593
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8280501.0000000.014373
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-620.70124625.0000000.359321
Subtotal82.804985100.00000001.437284
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-550.84100070.0000000.882470
Miscellaneous substancesProprietary Material-Other miscellaneous substances.2.1789003.0000000.037820
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.7263001.0000000.012607
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.7263001.0000000.012607
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-27.26300010.0000000.126067
Zinc and its compoundsZinc oxide1314-13-210.89450015.0000000.189101
Subtotal72.630000100.00000001.260672
UnderfillUnderfillAromatic amines and their salts4,4'-Methylenebis(2-ethylbenzenamine)19900-65-37.98930011.0000000.138674
Bismuth and its compoundsBismuth nitrate10361-44-10.0726300.1000000.001261
Bismuth and its compoundsBismuth trioxide1304-76-30.5810400.8000000.010085
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-610.16820014.0000000.176494
Epoxy ResinsOther Epoxy resins2.9052004.0000000.050427
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-57.26300010.0000000.126067
Inorganic Silicon compoundsSilica, vitreous60676-86-043.57800060.0000000.756403
Inorganic compoundsCarbon Black1333-86-40.0726300.1000000.001261
Subtotal72.630000100.00000001.260672
Total5761.213000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8572ELPXAVNE
Product content declaration of MPC8572ELPXAVNE
上次修订 Last Revision (GMT):
Tuesday, 05 March 2024, 06:34:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
电容器
Capacitor
电容器
Capacitor
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
XOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

绝缘
Insulation
OOOOOO

焊锡球
Solder Ball 1
OOOOOO

焊锡球
Solder Ball 2
XOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8572ELPXAVNELast Revision (GMT):
Tuesday, 05 March 2024, 06:34:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapacitorCERAMICTest Report
27 Nov 2023
Test Report
27 Nov 2023
Test Report
27 Nov 2023
Test Report
27 Nov 2023
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
29 Sep 2023
Test Report
29 Sep 2023
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
27 Apr 2023
Test Report
25 Jun 2021
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
21 Sep 2023
Test Report
21 Sep 2023
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Epoxy AdhesiveTest Report
26 Feb 2024
Test Report
26 Feb 2024
Test Report
26 Feb 2024
Not Available
Semiconductor DieTest Report
6 Mar 2024
Test Report
6 Mar 2024
Test Report
6 Mar 2024
Test Report
28 Mar 2023
Solder Ball - Low LeadTest Report
8 Oct 2021
Test Report
8 Oct 2021
Test Report
8 Oct 2021
Test Report
8 Nov 2021
Solder FluxTest Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
SubstrateABF-GX13Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
AUS 703Test Report
18 Mar 2024
Test Report
18 Mar 2024
Test Report
11 Oct 2023
Test Report
11 Oct 2023
COPPER FOILTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
E679FG SERIESTest Report
7 Dec 2023
Not AvailableNot AvailableNot Available
E679FGBNot AvailableNot AvailableNot AvailableNot Available
E679FGB SERIESNot AvailableNot AvailableTest Report
7 Dec 2023
Test Report
7 Dec 2023
PHP-900 IR6Test Report
18 Mar 2024
Test Report
18 Mar 2024
Test Report
20 Apr 2023
Not Available
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.