NXP Semiconductors :: Secure Connections for a Smarter World

MPC8572EVJARLE

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8572EVJARLELast Revision (GMT):
Thursday, 13 June 2024, 10:53:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8572EVJARLESOT1620-1BGA10234701.868000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 235 895572025-01-16133 / 168 hours24530 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapacitorCapacitorBarium and its compoundsBarium titanate12047-27-746.69560065.4000000.993129
Copper and its compoundsCopper, metal7440-50-89.85320013.8000000.209559
Nickel and its compoundsNickel, metal7440-02-013.92300019.5000000.296116
Tin and its compoundsTin, metal7440-31-50.9282001.3000000.019741
Subtotal71.400000100.00000001.518546
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-758.59000030.0000001.246101
Inorganic Silicon compoundsSilylated silica68909-20-67.8120004.0000000.166147
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0390600.0200000.000831
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-27.8120004.0000000.166147
Organic Silicon compoundsOther siloxanes and silicones5.8590003.0000000.124610
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-88.7885004.5000000.186915
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-2105.46200054.0000002.242981
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.5859000.3000000.012461
Organic compoundsOther organic compounds.0.2929500.1500000.006230
Platinum and its compoundsOther platinum compounds0.0585900.0300000.001246
Subtotal195.300000100.00000004.153668
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped227.58400089.6000004.840289
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.2860000.9000000.048619
Nickel and its compoundsNickel, metal7440-02-01.2700000.5000000.027010
Silver and its compoundsSilver, metal7440-22-40.8001000.3150000.017017
Tin and its compoundsTin, metal7440-31-522.0599008.6850000.469173
Subtotal254.000000100.00000005.402108
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-430.0369303.5000000.638830
Tin and its compoundsTin, metal7440-31-5828.16107096.50000017.613448
Subtotal858.198000100.000000018.252278
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-832.22135096.5000000.685288
Silver and its compoundsSilver, metal7440-22-41.0017003.0000000.021304
Tin and its compoundsTin, metal7440-31-50.1669500.5000000.003551
Subtotal33.390000100.00000000.710143
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8401.06262099.8700008.529857
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5220600.1300000.011103
Subtotal401.584680100.00000008.540960
Copper PlatingCopper and its compoundsCopper, metal7440-50-81114.44853699.75000023.702251
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.7931040.2500000.059404
Subtotal1117.241640100.000000023.761655
DielectricEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-529.93630710.4600000.636690
Inorganic Silicon compoundsSilicon dioxide7631-86-9119.77384641.8500002.547367
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-629.93630710.4600000.636690
PolymersPlastic: EP - Epoxide, Epoxy106.55150137.2300002.266153
Subtotal286.197960100.00000006.086899
Solder 1Copper and its compoundsCopper, metal7440-50-80.0162060.5000000.000345
Silver and its compoundsSilver, metal7440-22-40.0972363.0000000.002068
Tin and its compoundsTin, metal7440-31-53.12775896.5000000.066522
Subtotal3.241200100.00000000.068934
Solder 2Copper and its compoundsCopper, metal7440-50-80.0356530.5000000.000758
Silver and its compoundsSilver, metal7440-22-40.2139193.0000000.004550
Tin and its compoundsTin, metal7440-31-56.88106896.5000000.146347
Subtotal7.130640100.00000000.151655
Solder BallCopper and its compoundsCopper, metal7440-50-80.1701630.5000000.003619
Silver and its compoundsSilver, metal7440-22-41.0209783.0000000.021714
Tin and its compoundsTin, metal7440-31-532.84145996.5000000.698477
Subtotal34.032600100.00000000.723810
Solder MaskBarium and its compoundsBarium sulfate7727-43-715.77654129.5000000.335538
Inorganic compoundsProprietary Material - Other inorganic compounds0.3208790.6000000.006824
Magnesium and its compoundsTalc14807-96-61.7113543.2000000.036397
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2300352.3000000.026161
PolymersPlastic: EP - Epoxide, Epoxy10.58900019.8000000.225208
PolymersPlastic: PAK23.85199144.6000000.507288
Subtotal53.479800100.00000001.137416
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3508.73875240.00000010.819928
Inorganic Silicon compoundsSilica, vitreous60676-86-0445.14640835.0000009.467437
PolymersPlastic: EP - Epoxide, Epoxy317.96172025.0000006.762455
Subtotal1271.846880100.000000027.049821
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-134.79039352.3600000.739927
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-54.9235457.4100000.104715
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3455120.5200000.007348
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-614.85701322.3600000.315981
PolymersPlastic: EP - Epoxide, Epoxy11.52813817.3500000.245182
Subtotal66.444600100.00000001.413153
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-516.93300070.0000000.360133
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.7257003.0000000.015434
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.2419001.0000000.005145
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2419001.0000000.005145
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.41900010.0000000.051448
Zinc and its compoundsZinc oxide1314-13-23.62850015.0000000.077172
Subtotal24.190000100.00000000.514477
UnderfillUnderfillEpoxy ResinsOther Epoxy resins9.43410039.0000000.200646
Inorganic Silicon compoundsSilica, vitreous60676-86-014.51400060.0000000.308686
Inorganic compoundsCarbon Black1333-86-40.0241900.1000000.000514
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2165010.8950000.004605
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0012100.0050000.000026
Subtotal24.190000100.00000000.514476
Total4701.868000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8572EVJARLE
Product content declaration of MPC8572EVJARLE
上次修订 Last Revision (GMT):
Thursday, 13 June 2024, 10:53:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
电容器
Capacitor
电容器
Capacitor
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

电介质
Dielectric
OOOOOO

焊料
Solder 1
OOOOOO

焊料
Solder 2
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8572EVJARLELast Revision (GMT):
Thursday, 13 June 2024, 10:53:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapacitorCERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Epoxy AdhesiveTest Report
26 Feb 2024
Test Report
26 Feb 2024
Test Report
26 Feb 2024
Not Available
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Solder FluxTest Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
SubstrateABF-GX13Not AvailableNot AvailableNot AvailableNot Available
AUS 703Not AvailableNot AvailableNot AvailableNot Available
CU FOILNot AvailableNot AvailableNot AvailableNot Available
E679FG SERIESNot AvailableNot AvailableNot AvailableNot Available
PHP-900 IR6Not AvailableNot AvailableNot AvailableNot Available
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.