MPC8572ECVJAULE Product Information|NXP

Buy Options

MPC8572ECVJAULE

End of Life

12NC: 935323603557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Operating Frequency [Max] (MHz)
1333
Core: Number of cores (SPEC)
2
ParameterValue
Cache (KB)
32
L2 Cache (Max) (KB)
1024
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8572ECVJAULE(935323603557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
11115.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8572ECVJAULE
(935323603557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MPC8572ECVJAULE
(935323603557)
854231
5A002A1
G145407

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC8572ECVJAULE
(935323603557)
NOTICE
2021-09-09
2022-09-09
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8572ECVJAULE
(935323603557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8572ECVJAULE
(935323603557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
MPC8572ECVJAULE
(935323603557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8572ECVJAULE
(935323603557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8572E

NXP’s next-generation PowerQUICC® III integrated communications processors are designed to provide solutions for symmetrical and asymmetrical multi-core systems. Based on the scalable e500 processor and system-on-chip (SoC) platform, they deliver dual-core gigahertz plus processing performance with advanced content processing and security features.

The MPC8572E family of processors offers clock speeds from 1.2 GHz up to 1.5 GHz, combining two powerful e500 processor cores built on Power Architecture® technology, enhanced peripherals and high-speed interconnect technology to balance processor performance with I/O system throughput. These processors also contain application acceleration blocks such as a table lookup unit (TLU) that offloads complex table searches and header inspections, a pattern-matching engine to handle regular expression matching with a deflate engine to manage file decompression and a security engine that accelerates crypto operations in IPsec and SSL/TLS for VPNs.

Based on NXP®.s 90 nm silicon-on-insulator (SOI) copper interconnect process technology, the MPC8572E is designed to deliver higher performance with lower power dissipation. The MPC8572E processors provide a significant performance increase and represent continuous innovation from the popular PowerQUICC family. With uncompromising integration, the MPC8572E platform builds on the embedded core performance of Power Architecture technology and adds new features to enhance traffic management and security acceleration.

Support for high-speed interfaces on the MPC8572E enables scalable connectivity to network processors and/or ASICs in the data plane while the MPC8572E platform handles complex, computationally demanding control plane processing tasks. These processors include dual memory controllers supporting DDR2 and DDR3 for future proofing and error correction codes for high reliability, enhanced Gigabit Ethernet (GbE) support and double precision floating point.

More