LIN SBC | NXP Semiconductors

LIN SBC with DC Motor Predriver and Current Sense

See product image

Block Diagram

Freescale MC33912 Network Transceivers

NXP<sup>&#174;</sup> MC33912 Network Transceivers Block Diagram

Features

Key Features

  • Full-duplex SPI interface at frequencies up to 4MHz
  • LIN transceiver capable of up to 100kbps with wave shaping
  • Two 60mA high side and two 160mA low side protected switches
  • Four high voltage analog/logic Inputs
  • Configurable window watchdog
  • 5.0V low drop regulator with fault detection and low voltage reset (LVR) circuitry
  • Current sense module
  • Switched/protected 5.0V output (used for Hall sensors)
  • IEC61000-4-2 ESD performance on LIN and Wake up inputs ('G5AC)
  • EMC immunity against RF disturbance and Transient and Conducted Emissions ('G5AC)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
User Guide (4)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

K70_120

Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers Based on Arm® Cortex®-M4 Core

buy options
View or edit your browsing history