Wi-Fi® 5 1x1 Concurrent Dual Wi-Fi (CDW) and Bluetooth® 5.3 Combo SoC | NXP Semiconductors

Wi-Fi® 5 1x1 Concurrent Dual Wi-Fi (CDW) and Bluetooth® 5.3 Combo SoC

Roll over image to zoom in

Block Diagram

System Connectivity

AW590-BD

Features

Wi-Fi Connectivity

  • Concurrent Wi-Fi 5 1x1 SISO operation
  • Single-MAC Wi-Fi 5 2x2 MIMO operation
  • 256 QAM
  • MU-MIMO
  • WPA2, WPA3

Bluetooth Connectivity

  • Bluetooth Class 1.5 and Class 2
  • BDR and EDR: 1 Mbit/s, 2 Mbit/s and 3 Mbit/s
  • Bluetooth Low Energy (LE) 1 Mbit/s and 2 Mbit/s
  • Bluetooth Low Energy Long Range
  • Two wideband speech links
  • Up to 16 Bluetooth LE links
  • Bluetooth LE ultralow power mode
  • Wi-Fi/Bluetooth coexistence protocol support

System on Chip Connectivity and Integration

  • Efficient power management supporting low power modes
  • PCIe and UART host interfaces
  • Independent ARM-based Wi-Fi and Bluetooth CPUs
  • Integrated RF PAs/LNAs, T/R switch and internal low-voltage regulator
  • AEC-Q100 Grade 3 (-40 °C to +85 °C) support

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

Design Resources

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.