56F801X |Digital Signal Controller | NXP Semiconductors

Digital Signal Controller for Motor Control Applications

Block Diagram

56F801X Digital Signal Controller

NXP<sup>&#174;</sup> 56F801X Digital Signal Controller Block Diagram

Features

  • DSP and MCU functionality in a unified, C-efficient architecture with up to 32 MIPS at 32 MHz core frequency
  • Up to 16 KB of Flash memory
  • Up to 4 KB of RAM
  • Integrated peripherals:
    • Up to 6-channel PWM module
    • Two up to 4-channel 12-bit ADCs
    • One serial communication interface (SCI) with LIN follower functionality
    • One serial peripheral interface (SPI)
    • One inter-integrated circuit (I²C) port
    • Up to 26 GPIOs
  • This product is included in Our product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 64 documents

Compact List

Application Note (19)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 19 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

K70_120

Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers Based on Arm® Cortex®-M4 Core

buy options
View or edit your browsing history