Demonstration Board for 56F8013 DSC | NXP Semiconductors

Demonstration Board for 56F8013 Digital Signal Controller

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit 56800E DSC Core

Features

  • 56F8013, a 16-bit +3.3 V hybrid controller operating at 32 MHz

Connectivity

  • RS-232 interface, for easy connection to a host processor [U2 and P3]
  • Daughter card connector, to allow the user to connect his own PWM, ADC, SCI, SPI, or GPIO-compatible peripheral to the digital signal controller

Power Management

  • On-board power regulation provided from an external +9 VDC-supplied power input
  • Light Emitting Diode (LED) power indicator

Debug

  • Joint Test Action Group (JTAG) port interface connector, for an external debug Host Target Interface
  • Six onboard real-time user debugging LEDs

Components

  • Manual RESET push button
  • Manual interrupt #1 push button
  • Manual interrupt #2 push button

Buy Options

DEMO56F8013-EE-Image

Click to expand

  • DEMO56F8013-EE
    Active

  • MC56F8013 BD W/UNIV PS.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Fact Sheet (3)
Selector Guide (1)
User Guide (2)

Design Files

Quick reference to our design files types.

1-5of 10 design files

Show All

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.