Motor Control Demonstration System | NXP Semiconductors

Motor Control Demonstration System

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit 56800E DSC Core

Features

  • Brushless Motor, Maxon EC-200187, 6 W 9 V
  • Motor Bus Voltage sense logic
  • Motor Bus Current sense logic
  • Back EMF Phase Voltage sense logic
  • Zero-Crossing logic
  • Hall-Effect/Zero-Crossing Selector
  • 3-Phase H-Bridge Power stage

Connectivity

  • Motor interface connector
  • Daughter Card connector, to allow the connection of the 56F8013 Demonstration Board

Power Management

  • Input power connector
  • LED power indicator
  • Power regulation logic

Debug

  • (Optional) Five onboard real-time user debugging LEDs

Buy Options

APMOTOR56F8000E-Image

Click to expand

  • $115.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Fact Sheet (2)
Selector Guide (1)
User Guide (2)

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history