8-Bit I²C-Bus and SMBus Low-Power I/O Port with Interrupt and Reset

See product image

Product Details

Block Diagram

Choose a diagram:

PCA9538

PCA9538 Block Diagram

PCA9538BS, PCA9538D, PCA9538PW

Features

Key Features

  • 8-bit I²C-bus GPIO with interrupt and reset
  • Operating power supply voltage range of 2.3 V to 5.5 V (3.0 V to 5.5 V for PCA9538PW/Q900)
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Active LOW reset input
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Offered in three different packages: SO16, TSSOP16 and HVQFN16

Buy/Parametrics










































































































N true 0 PSPPCA9538en 15 Application Note Application Note t789 4 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 3 Packing Information Packing Information t935 3 User Guide User Guide t792 3 en_US en_US en Data Sheet Data Sheet 1 1 PCA9538BS,PCA9538D,PCA9538PW 8.0 English 1442063460641698623556 PSP 446.9 KB None None documents None 1442063460641698623556 /docs/en/data-sheet/PCA9538.pdf 446899 /docs/en/data-sheet/PCA9538.pdf PCA9538 documents N N 2017-11-15 8-bit I2C-bus and SMBus low power I/O port with interrupt and reset /docs/en/data-sheet/PCA9538.pdf /docs/en/data-sheet/PCA9538.pdf Data Sheet N 980000996212993340 2023-08-18 pdf N en Nov 8, 2017 980000996212993340 Data Sheet Y N 8-bit I2C-bus and SMBus low power I/O port with interrupt and reset Application Note Application Note 4 2 2.0 English 1442088992304705189883 PSP 281.2 KB None None documents None 1442088992304705189883 /docs/en/application-note/AN10814.pdf 281219 /docs/en/application-note/AN10814.pdf AN10814 documents N N 2016-07-11 Driving stepper motors using NXP I2C-bus GPIO expanders /docs/en/application-note/AN10814.pdf /docs/en/application-note/AN10814.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 24, 2011 645036621402383989 Application Note Y N Driving stepper motors using NXP I2C-bus GPIO expanders 3 1.0 English 1442088353543707144903 PSP 92.3 KB Registration without Disclaimer None documents Extended 1442088353543707144903 /secured/assets/documents/en/application-note/AN256.pdf 92326 /secured/assets/documents/en/application-note/AN256.pdf AN256 documents Y N 2016-07-11 AN256: PCA9500/PCA9501 provides simple card maintenance and control using I²C-bus /webapp/Download?colCode=AN256 /secured/assets/documents/en/application-note/AN256.pdf Application Note N 645036621402383989 2024-10-21 pdf Y en Mar 23, 2009 645036621402383989 Application Note Y N AN256: PCA9500/PCA9501 provides simple card maintenance and control using I²C-bus 4 1.0 English Level shifting techniques in I2C-bus design 1442089228752700755238 PSP 53.7 KB Registration without Disclaimer None documents Extended 1442089228752700755238 /secured/assets/documents/en/application-note/AN10441.pdf 53707 /secured/assets/documents/en/application-note/AN10441.pdf AN10441 documents Y N 2016-07-11 AN10441, Level Shifting Techniques in I²C-Bus Design - Application Note /webapp/Download?colCode=AN10441 /secured/assets/documents/en/application-note/AN10441.pdf Application Note N 645036621402383989 2024-07-12 pdf Y en Jun 20, 2007 645036621402383989 Application Note Y N AN10441, Level Shifting Techniques in I²C-Bus Design - Application Note 5 2.0 English 1442088835091717295604 PSP 301.0 KB None None documents None 1442088835091717295604 /docs/en/application-note/AN469.pdf 300951 /docs/en/application-note/AN469.pdf AN469 documents N N 2011-06-30 AN469 /docs/en/application-note/AN469.pdf /docs/en/application-note/AN469.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 20, 2005 645036621402383989 Application Note Y N AN469 User Guide User Guide 3 6 6.0 Japanese 1442125286808710770774ja PSP 751.0 KB None None documents None 1442125286808710770774 /docs/ja/user-guide/UM10204.pdf 750958 /docs/ja/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/ja/user-guide/UM10204.pdf /docs/ja/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 ja Apr 28, 2014 132339537837198660 User Guide Y N I2C-bus specification and user manual 7.0 English NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. 1442125286808710770774 PSP 751.0 KB None None documents None 1442125286808710770774 /docs/en/user-guide/UM10204.pdf 750958 /docs/en/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf /docs/en/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 pdf N en Oct 1, 2021 132339537837198660 User Guide Y N I2C-bus specification and user manual 7 1.0 English 1442125429801702674389 PSP 749.6 KB Registration without Disclaimer None documents Extended 1442125429801702674389 /secured/assets/documents/en/user-guide/UM10528.pdf 749626 /secured/assets/documents/en/user-guide/UM10528.pdf UM10528 documents Y N 2012-02-06 PCA9632 demonstration board OM13269 /webapp/Download?colCode=UM10528 /secured/assets/documents/en/user-guide/UM10528.pdf User Guide N 132339537837198660 2025-02-10 pdf Y en Feb 6, 2012 132339537837198660 User Guide Y N PCA9632 demonstration board OM13269 8 1.0 English The I2C Demonstration Board 2005-1 is a new expandable low cost I2C based platform that allows Field Application Engineers, designers and educators to use their Personal Computer (PC) to easily test and demonstrate I2C-bus devices from Philips Semiconductors in a platform similar to a real system environment. 1442125267076701864849 PSP 267.7 KB Registration without Disclaimer None documents Extended 1442125267076701864849 /secured/assets/documents/en/user-guide/UM10206.pdf 267686 /secured/assets/documents/en/user-guide/UM10206.pdf UM10206 documents Y N 2016-07-12 I2C Demonstration Board 2005-1 Quick Start Guide /webapp/Download?colCode=UM10206 /secured/assets/documents/en/user-guide/UM10206.pdf User Guide N 132339537837198660 2024-07-12 pdf Y en Jun 13, 2006 132339537837198660 User Guide Y N I2C Demonstration Board 2005-1 Quick Start Guide Brochure Brochure 1 9 1.0 English 1442048645899722467409 PSP 326.5 KB None None documents None 1442048645899722467409 /docs/en/brochure/75016535.pdf 326544 /docs/en/brochure/75016535.pdf 75016535 documents N N 2016-07-11 Versatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55 /docs/en/brochure/75016535.pdf /docs/en/brochure/75016535.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Jul 31, 2008 712453003803778552 Brochure Y N Versatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55 Package Information Package Information 3 10 1.0 English 1455079748152709896565 PSP 191.3 KB None None documents None 1455079748152709896565 /docs/en/package-information/SOT629-1.pdf 191347 /docs/en/package-information/SOT629-1.pdf SOT629-1 documents N N 2016-02-12 plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT629-1.pdf /docs/en/package-information/SOT629-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Dec 8, 2021 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 4 x 4 x 0.85 mm 11 1.2 English 1455079016613696797754 PSP 298.1 KB None None documents None 1455079016613696797754 /docs/en/package-information/SOT403-1.pdf 298149 /docs/en/package-information/SOT403-1.pdf SOT403-1 documents N N 2016-10-08 plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body /docs/en/package-information/SOT403-1.pdf /docs/en/package-information/SOT403-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Dec 10, 2019 302435339416912908 Package Information Y N plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body PDF 12 1.0 English 1455079006955710023723 PSP 324.4 KB None None documents None 1455079006955710023723 /docs/en/package-information/SOT162-1.pdf 324359 /docs/en/package-information/SOT162-1.pdf SOT162-1 documents N N 2016-02-12 plastic small outline package; 16 leads; body width 7.5 mm /docs/en/package-information/SOT162-1.pdf /docs/en/package-information/SOT162-1.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 16 leads; body width 7.5 mm Packing Information Packing Information 3 13 1.0 English 1442131817357697408743 PSP 264.7 KB None None documents None 1442131817357697408743 /docs/en/packing/SOT629-1_118.pdf 264742 /docs/en/packing/SOT629-1_118.pdf SOT629-1_118 documents N N 2013-04-17 HVQFN16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT629-1_118.pdf /docs/en/packing/SOT629-1_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 17, 2013 145666923842250347 Packing Information Y N HVQFN16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 14 1.0 English 1442131066935740095927 PSP 234.4 KB None None documents None 1442131066935740095927 /docs/en/packing/SOT162-1_118.pdf 234397 /docs/en/packing/SOT162-1_118.pdf SOT162-1_118 documents N N 2013-04-17 SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT162-1_118.pdf /docs/en/packing/SOT162-1_118.pdf Packing Information N 145666923842250347 2024-07-12 pdf N en Apr 12, 2013 145666923842250347 Packing Information Y N SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 15 1.0 English 1442131582751712117334 PSP 223.6 KB None None documents None 1442131582751712117334 /docs/en/packing/SOT403-1_118.pdf 223589 /docs/en/packing/SOT403-1_118.pdf SOT403-1_118 documents N N 2013-04-17 TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT403-1_118.pdf /docs/en/packing/SOT403-1_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 8, 2013 145666923842250347 Packing Information Y N TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 false 0 PCA9538 downloads en true 1 Y PSP Y Y Application Note 4 /docs/en/application-note/AN10814.pdf 2016-07-11 1442088992304705189883 PSP 2 Oct 24, 2011 Application Note None /docs/en/application-note/AN10814.pdf English documents 281219 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10814.pdf Driving stepper motors using NXP I2C-bus GPIO expanders /docs/en/application-note/AN10814.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N Driving stepper motors using NXP I2C-bus GPIO expanders 281.2 KB AN10814 N 1442088992304705189883 /secured/assets/documents/en/application-note/AN256.pdf 2016-07-11 1442088353543707144903 PSP 3 Mar 23, 2009 Application Note Registration without Disclaimer /secured/assets/documents/en/application-note/AN256.pdf English documents 92326 None 645036621402383989 2024-10-21 Y /webapp/Download?colCode=AN256 AN256: PCA9500/PCA9501 provides simple card maintenance and control using I²C-bus /secured/assets/documents/en/application-note/AN256.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN256: PCA9500/PCA9501 provides simple card maintenance and control using I²C-bus 92.3 KB AN256 N 1442088353543707144903 /secured/assets/documents/en/application-note/AN10441.pdf 2016-07-11 1442089228752700755238 PSP 4 Jun 20, 2007 Application Note Level shifting techniques in I2C-bus design Registration without Disclaimer /secured/assets/documents/en/application-note/AN10441.pdf English documents 53707 None 645036621402383989 2024-07-12 Y /webapp/Download?colCode=AN10441 AN10441, Level Shifting Techniques in I²C-Bus Design - Application Note /secured/assets/documents/en/application-note/AN10441.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN10441, Level Shifting Techniques in I²C-Bus Design - Application Note 53.7 KB AN10441 N 1442089228752700755238 /docs/en/application-note/AN469.pdf 2011-06-30 1442088835091717295604 PSP 5 Jan 20, 2005 Application Note None /docs/en/application-note/AN469.pdf English documents 300951 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN469.pdf AN469 /docs/en/application-note/AN469.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N AN469 301.0 KB AN469 N 1442088835091717295604 Brochure 1 /docs/en/brochure/75016535.pdf 2016-07-11 1442048645899722467409 PSP 9 Jul 31, 2008 Brochure None /docs/en/brochure/75016535.pdf English documents 326544 None 712453003803778552 2022-12-07 N /docs/en/brochure/75016535.pdf Versatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55 /docs/en/brochure/75016535.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Versatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55 326.5 KB 75016535 N 1442048645899722467409 Data Sheet 1 /docs/en/data-sheet/PCA9538.pdf 2017-11-15 1442063460641698623556 PSP 1 Nov 8, 2017 Data Sheet None /docs/en/data-sheet/PCA9538.pdf English documents 446899 None 980000996212993340 2023-08-18 N /docs/en/data-sheet/PCA9538.pdf 8-bit I2C-bus and SMBus low power I/O port with interrupt and reset /docs/en/data-sheet/PCA9538.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8.0 N N 8-bit I2C-bus and SMBus low power I/O port with interrupt and reset PCA9538BS,PCA9538D,PCA9538PW 446.9 KB PCA9538 N 1442063460641698623556 Package Information 3 /docs/en/package-information/SOT629-1.pdf 2016-02-12 1455079748152709896565 PSP 10 Dec 8, 2021 Package Information None /docs/en/package-information/SOT629-1.pdf English documents 191347 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT629-1.pdf plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT629-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 4 x 4 x 0.85 mm 191.3 KB SOT629-1 N 1455079748152709896565 /docs/en/package-information/SOT403-1.pdf 2016-10-08 1455079016613696797754 PSP 11 Dec 10, 2019 Package Information PDF None /docs/en/package-information/SOT403-1.pdf English documents 298149 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT403-1.pdf plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body /docs/en/package-information/SOT403-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.2 N N plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body 298.1 KB SOT403-1 N 1455079016613696797754 /docs/en/package-information/SOT162-1.pdf 2016-02-12 1455079006955710023723 PSP 12 Feb 8, 2016 Package Information None /docs/en/package-information/SOT162-1.pdf English documents 324359 None 302435339416912908 2024-07-12 N /docs/en/package-information/SOT162-1.pdf plastic small outline package; 16 leads; body width 7.5 mm /docs/en/package-information/SOT162-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 16 leads; body width 7.5 mm 324.4 KB SOT162-1 N 1455079006955710023723 Packing Information 3 /docs/en/packing/SOT629-1_118.pdf 2013-04-17 1442131817357697408743 PSP 13 Apr 17, 2013 Packing Information None /docs/en/packing/SOT629-1_118.pdf English documents 264742 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT629-1_118.pdf HVQFN16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT629-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N HVQFN16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 264.7 KB SOT629-1_118 N 1442131817357697408743 /docs/en/packing/SOT162-1_118.pdf 2013-04-17 1442131066935740095927 PSP 14 Apr 12, 2013 Packing Information None /docs/en/packing/SOT162-1_118.pdf English documents 234397 None 145666923842250347 2024-07-12 N /docs/en/packing/SOT162-1_118.pdf SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT162-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 234.4 KB SOT162-1_118 N 1442131066935740095927 /docs/en/packing/SOT403-1_118.pdf 2013-04-17 1442131582751712117334 PSP 15 Apr 8, 2013 Packing Information None /docs/en/packing/SOT403-1_118.pdf English documents 223589 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT403-1_118.pdf TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT403-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 223.6 KB SOT403-1_118 N 1442131582751712117334 User Guide 3 /docs/en/user-guide/UM10204.pdf 2016-07-12 1442125286808710770774 PSP 6 Oct 1, 2021 User Guide NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. None /docs/en/user-guide/UM10204.pdf English documents 750958 None 132339537837198660 2024-10-24 N /docs/en/user-guide/UM10204.pdf I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf documents 132339537837198660 User Guide N en None Y pdf 7.0 N N I2C-bus specification and user manual 751.0 KB UM10204 N 1442125286808710770774 /secured/assets/documents/en/user-guide/UM10528.pdf 2012-02-06 1442125429801702674389 PSP 7 Feb 6, 2012 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10528.pdf English documents 749626 None 132339537837198660 2025-02-10 Y /webapp/Download?colCode=UM10528 PCA9632 demonstration board OM13269 /secured/assets/documents/en/user-guide/UM10528.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.0 Y N PCA9632 demonstration board OM13269 749.6 KB UM10528 N 1442125429801702674389 /secured/assets/documents/en/user-guide/UM10206.pdf 2016-07-12 1442125267076701864849 PSP 8 Jun 13, 2006 User Guide The I2C Demonstration Board 2005-1 is a new expandable low cost I2C based platform that allows Field Application Engineers, designers and educators to use their Personal Computer (PC) to easily test and demonstrate I2C-bus devices from Philips Semiconductors in a platform similar to a real system environment. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10206.pdf English documents 267686 None 132339537837198660 2024-07-12 Y /webapp/Download?colCode=UM10206 I2C Demonstration Board 2005-1 Quick Start Guide /secured/assets/documents/en/user-guide/UM10206.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.0 Y N I2C Demonstration Board 2005-1 Quick Start Guide 267.7 KB UM10206 N 1442125267076701864849 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 15 documents

Compact List

Application Note (4)
Brochure (1)
Data Sheet (1)
Package Information (3)
Packing Information (3)
User Guide (3)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?