Arm Cortex-M0+|Kinetis KE1xZ 32-bit 5V MCUs with Touch Interface | NXP Semiconductors

KE1xZ: Arm® Cortex®-M0+ 5V Main Stream MCU with NXP Touch and CAN Control

Roll over image to zoom in

Block Diagram

Kinetis KE1xZ MCU Family

Kinetis KE1xZ MCU Family Block Diagram

Features

  • Up to 96 MHz Cortex-M0+ core supporting a broad range of processing bandwidth requirements while maintaining excellent cost-effectiveness, easy to use packages and a wide range of memory densities
  • Enhanced robust IOs make sure the high performance under noisy environment
  • Robust TSI supports both mutual cap mode and self-cap mode, providing flexibility for up to 72 touch keys
  • Implementation of CAN protocol - Version 2.0A/B, support both standards and extended data frames, up to 1Mbps data rate
  • Flextime featured up to 8ch PWM supports 3-phase motor control with dead time insertion and fault detect
  • 1MSPS 12b ADC with up to 24ch input per module provides fast sampling rate for prompt data conversion and storage
  • Analog comparator for fast response to external analog change
  • Programmable delay block with flexible trigger system providing various interconnections for on-chip modules, ADC, DAC, Flextimers, CMP, etc
  • FlexIO provides flexibility for serial communication interface implementation
  • Boot ROM provides on-chip boot code and serial port drivers that could save flash space and provide flexible boot options and in system programming support
  • Faster time to market with comprehensive enablement solutions, including SDK (drivers, libraries, stacks), IDE, bootloader, RTOS, online community and more
  • Supported by MCUXpresso SDK, IDE and Config Tools

Buy/Parametrics

1-10 of 48 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

SRAM (kB)

EEPROM (kB)

Serial Communication

CAN

RTC

FlexIO

eDMA [Number, channels]

TSI [Number, channels]

Security

PWM [Number, bits]

ADC [Number, bits]

GPIO

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

Active

10K @ US$1.72

Arm Cortex-M0+

72

128

32

1 x SPI, 3 x UART

1

1 x 8

CRC

16 x 16

1 x 12

42

2.7 to 5.5

-40 to 105

LQFP48

0.5

Active

10K @ US$2.02

Arm Cortex-M0+

72

128

32

1 x SPI, 3 x UART

1

1 x 8

CRC

16 x 16

1 x 12

58

2.7 to 5.5

-40 to 105

LQFP64

0.5

Active

10K @ US$2.22

Arm Cortex-M0+

72

128

32

1 x SPI, 3 x UART

1

1 x 8

CRC

16 x 16

1 x 12

89

2.7 to 5.5

-40 to 105

LQFP100

0.5

Active

10K @ US$2.07

Arm Cortex-M0+

72

256

48

1 x SPI, 3 x UART

1

1 x 8

CRC

16 x 16

1 x 12

42

2.7 to 5.5

-40 to 105

LQFP48

0.5

Active

10K @ US$2.40

Arm Cortex-M0+

72

256

48

1 x SPI, 3 x UART

1

1 x 8

CRC

16 x 16

1 x 12

58

2.7 to 5.5

-40 to 105

LQFP64

0.5

Active

10K @ US$2.60

Arm Cortex-M0+

72

256

48

1 x SPI, 3 x UART

1

1 x 8

CRC

16 x 16

1 x 12

89

2.7 to 5.5

-40 to 105

LQFP100

0.5

Active

10K @ US$2.72

Arm Cortex-M0+

96

512

96

2 x SPI, 5 x UART

1

1

1 x 8

CRC

16 x 16

1 x 12

58

2.7 to 5.5

-40 to 105

LQFP64

0.5

Active

10K @ US$2.90

Arm Cortex-M0+

96

512

96

2 x SPI, 5 x UART

1

1

1 x 8

CRC

16 x 16

1 x 12

89

2.7 to 5.5

-40 to 105

LQFP100

0.5

Active

10K @ US$1.82

Arm Cortex-M0+

72

128

32

1 x SPI, 3 x UART

1

1 x 8

1 x 15

CRC

16 x 16

1 x 12

42

2.7 to 5.5

-40 to 105

LQFP48

0.5

Active

10K @ US$2.13

Arm Cortex-M0+

72

128

32

1 x SPI, 3 x UART

1

1 x 8

1 x 22

CRC

16 x 16

1 x 12

58

2.7 to 5.5

-40 to 105

LQFP64

0.5

Documentation

Quick reference to our documentation types.

1-10 of 43 documents

Compact List

Application Note (20)
Show All

Design Files

Quick reference to our design files types.

1-5of 17 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 17 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 7 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Recently viewed products

There are no recently viewed products to display.