MKE16Z32VLD4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
32
SRAM (kB)
4
Serial Communication
1 x I²C, 1 x SPI, 3 x UART
CAN
1
RTC
1
ParameterValue
TSI [Number, channels]
1 x 22
Security
CRC
PWM [Number, bits]
8 x 16
ADC [Number, bits]
1 x 12
GPIO
38
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MKE16Z32VLD4(935379674557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
356.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKE16Z32VLD4
(935379674557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKE16Z32VLD4
(935379674557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKE16Z32VLD4
(935379674557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKE16Z32VLD4
(935379674557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about KE1xZ

KE1xZ MCUs are based on the Arm®Cortex®-M0+ core, running up to 96 MHz. These MCUs support up to 512 KB flash, 96 KB RAM, and a complete set of analog/digital features. The robust TSI module with up to 50 channels provides a high level of stability and accuracy to any HMI system. The 1-Msps ADC and FlexTimer modules provide an ideal solution for BLDC motor-control systems.

The MSCAN IP is ideal for the CAN node control and auto after car market applications.

This device is fully supported by NXP's MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR Embedded Workbench for Arm.

More