MKE15Z256VLL7 Product Information|NXP

Buy Options

MKE15Z256VLL7

Active

12NC: 935322432557

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
72
Flash (kB)
288
SRAM (kB)
32
EEPROM (kB)
2
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
RTC
1
FlexIO
1
ParameterValue
eDMA [Number, channels]
1 x 8
TSI [Number, channels]
1 x 25
Security
CRC
PWM [Number, bits]
16 x 16
ADC [Number, bits]
2 x 12
GPIO
89
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKE15Z256VLL7(935322432557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKE15Z256VLL7
(935322432557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKE15Z256VLL7
(935322432557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKE15Z256VLL7
(935322432557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKE15Z256VLL7
(935322432557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MKE15Z256VLL7
(935322432557)
2020-09-212020-09-22202007025IMKE1xF512/F256(0N79P) and MKE1xZ256/Z128(1N36S) Errata Update
MKE15Z256VLL7
(935322432557)
2020-04-292020-04-30202002009IErrata Update for KL28/KL82/KE1xF/KE1xZ
MKE15Z256VLL7
(935322432557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KE1xZ

KE1xZ MCUs are based on the Arm®Cortex®-M0+ core, running up to 96 MHz. These MCUs support up to 512 KB flash, 96 KB RAM, and a complete set of analog/digital features. The robust TSI module with up to 50 channels provides a high level of stability and accuracy to any HMI system. The 1-Msps ADC and FlexTimer modules provide an ideal solution for BLDC motor-control systems.

The MSCAN IP is ideal for the CAN node control and auto after car market applications.

This device is fully supported by NXP's MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR Embedded Workbench for Arm.