Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP44: LQFP44, plastic, low profile quad flat package; 44 terminals; 0.8 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935379676557
Details
Quantity
Unit Pricing
1 - 25 | $2.11 |
26 - 98 | $1.94 |
99 - 99 | $1.78 |
100+ | $1.78 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 48 |
Flash (kB) | 64 |
SRAM (kB) | 8 |
Serial Communication | 1 x I²C, 1 x SPI, 3 x UART |
CAN | 1 |
RTC | 1 |
Parameter | Value |
---|---|
TSI [Number, channels] | 1 x 22 |
Security | CRC |
PWM [Number, bits] | 8 x 16 |
ADC [Number, bits] | 1 x 12 |
GPIO | 38 |
Supply Voltage [Min to Max] (V) | 2.7 to 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MKE16Z64VLD4(935379676557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 356.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKE16Z64VLD4 (935379676557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKE16Z64VLD4 (935379676557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKE16Z64VLD4 (935379676557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKE16Z64VLD4 (935379676557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
KE1xZ MCUs are based on the Arm®Cortex®-M0+ core, running up to 96 MHz. These MCUs support up to 512 KB flash, 96 KB RAM, and a complete set of analog/digital features. The robust TSI module with up to 50 channels provides a high level of stability and accuracy to any HMI system. The 1-Msps ADC and FlexTimer modules provide an ideal solution for BLDC motor-control systems.
The MSCAN IP is ideal for the CAN node control and auto after car market applications.
This device is fully supported by NXP's MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR Embedded Workbench for Arm.