Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Eval Kit for Qorivva MPC560xP, Includes XPC56xxMB2 Motherboard and XDC560P144S512K daughter card
12NC: 935328457598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
XKT560P144S512K(935328457598) | Not Available | Not Applicable | Not Available | No Information | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
XKT560P144S512K (935328457598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
XKT560P144S512K (935328457598) | 847150 | EAR99 |
The XPC560P EVB is an evaluation system supporting NXP® MPC560xP microprocessors.
The system consists of an XPC56xxMB Motherboard and an XDC560P Mini-Module that plugs into the motherboard. Different Mini-Modules are available for evaluating devices with different footprints in the MPC560xP family of MPUs. The evaluation system allows full access to the CPU, all of the CPU’s I/O signals, and the motherboard peripherals
The Mini-Module may be used as a standalone unit, which allows access to the CPU, but no access to the I/O pins or any motherboard peripherals.