MPC563xM Engine Management Evaluation System | NXP Semiconductors

MPC563xM Engine Management Evaluation System

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Products

No Longer Manufactured

Features

XPC563MADPT Mini-Module Board Features

  • Can be used as a standalone board by providing external 5V power supply input
  • XPC563MADPT144S has socket for MPC563xM in 144LQFP footprint
  • XPC563MADPT208S has socket for MPC563xM in 208BGA footprint
  • ON/OFF Power Switch with LED indicator
  • Reset button with filter and LED indicator

XPC56xxMB Board Features

  • A 12 VDC power supply input barrel connector
  • 2 CAN channels with jumper enable
    • One channel with High-Speed transceiver
    • One channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers)
  • 2 LIN channels with jumper enable
    • One with transceiver and pin header connector populated
    • One channel with footprints only
  • 1 SCI channel with jumper enables
  • 2 FlexRay channels with jumper enable
    • One channel with transceiver and DB9 male connector
    • One channel with footprint only
  • 4 user push buttons with jumper enables and polarity selection
  • 4 user LED’s with jumper enables
  • 1 potentiometer for analog voltage input

Buy Options

MPC563MKIT176-Image

Click to expand

  • MPC563MKIT176
    Active

  • Evaluation Kit for Qorivva MPC563xM, XPC56xxMB2 Motherboard and MPC563MADPT176S mini-module.

  • For a quantity of 1
XPC563MADPT144S-Image

Click to expand

  • XPC563MADPT144S
    Active

  • Daughter Card for Qorivva MPC563xM LQFP 144, with socket adapter.

  • For a quantity of 1
XPC563MADPT176S-Image

Click to expand

  • XPC563MADPT176S
    Active

  • Daughter Card for Qorivva MPC563xM LQFP 176, with socket adapter.

  • For a quantity of 1
Order from distributors
XPC563MADPT208S-Image

Click to expand

  • XPC563MADPT208S
    Active

  • Daughter Card for Qorivva MPC563xM BGA 208, with socket adapter.

  • For a quantity of 1
Order from distributors
XPC563MKIT144S-Image

Click to expand

  • XPC563MKIT144S
    Active

  • Eval Kit for Qorivva MPC563xM, Includes XPC56xxMB2 Motherboard and XPC563MADPT144S daughter card.

  • For a quantity of 1
XPC563MKIT208S-Image

Click to expand

  • XPC563MKIT208S
    Active

  • Eval Kit for Qorivva MPC563xM, Includes XPC56xxMB2 Motherboard and XPC563MADPT208S daughter card.

  • For a quantity of 1

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.