MPC5645S Instrument Cluster Development Board | NXP Semiconductors

MPC5645S Instrument Cluster Development Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Audio

Audio Converters

Features

Memory

  • 64 MB of serial flash in two 32 MB chips connected in parallel to QuadSPI ports
  • 64 MB of mobile LPDDR memory in two 32 MB chips

Connectivity

  • General-purpose MICTOR connector for connection of your own panels
  • 1 x CAN and 1 x LIN serial interfaces with physical interfaces

Debug

  • USB port for connection to UART or SPI interfaces
  • Nexus interfaces on MICTOR connector and JTAG connector and embedded USB debug connection

Display

  • Connections for 2 x SHARP LQ043T1DG01 touchscreen LCD TFT panels or LQ043T1DG02 LCD TFT panels (DCU and DCULite)
  • Two DVI outputs for connection of desktop TFT LCD panels

Audio

  • Headphone amplifier and 3.5 mm stereo jacks for sound output from MPC5645S
  • Video in port and video ADC supporting composite video connected to the VIU module

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

1 design file

Recently viewed products

There are no recently viewed products to display.