TEA1795T Product Information|NXP

Buy Options

Operating Features

ParameterValue
Minimum SR active time (μs)
0.52
Driver activation voltage (mV)
-220
Driver regulation voltage (mV)
-25
ParameterValue
Driver deactivation voltage (mV)
-12
Driver activation delay time (ns)
100

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA1795T/N1,118(935291564118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
82.2555377

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA1795T/N1,118
(935291564118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1795T/N1,118
(935291564118)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TEA1795T/N1,118
(935291564118)
2021-04-012021-06-30202102025F01Smart Power SO8 and SO16 Capacity Expansion from ASEN to ATBK

More about TEA179X

The TEA1795T is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration enables the design of a cost-effective power supply with a minimum number of external components. The TEA1795T is a dedicated controller IC for synchronous rectification on the secondary side of resonant converters. It has two driver stages for driving the SR MOSFETs, which are rectifying the outputs of the central tap secondary transformer windings. The two gate driver stages have their own sensing inputs and operate independently of each other. The TEA1795T is fabricated in a Silicon On Insulator (SOI) process.