GreenChip Synchronous Rectifier Controller | NXP Semiconductors

GreenChip Synchronous Rectifier Controller

Roll over image to zoom in

Product Details

Block Diagram

GreenChip Synchronous Rectifier Controller

TEA2093-BD

Features

General Features

  • Supply voltage generation for battery-charging applications with low-output voltage or for applications with high-side rectification
  • Silicon-on-insulator (SOI) process

Efficiency Features

  • Adaptive gate drive for maximum efficiency at any load
  • Typical supply current in no-load operation below 200 μA

Application Features

  • Operates in a wide output voltage range down to 0 V
  • Drain sense pin capable of handling input voltages up to 120 V
  • Self-supplying for operation with low-output voltage
  • Self-supplying for high-side rectification without the use of an auxiliary winding
  • Operates with standard and logic level SR MOSFETs
  • Supports USB BC, USB PD and quick charge applications
  • TSOP6 package

Control Features

  • Adaptive gate drive for fast turn-off at the end of conduction
  • Undervoltage lockout (UVLO) with active gate pull-down

NXP GreenChip

  • This product is part of the NXP GreenChip portfolio, this program optimizes for energy efficiency in mobile and computing applications, specializing in high-power density, safety and reliability.

Buy/Parametrics










































































































N true 0 PSPTEA2093en 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 User Manual User Manual t1009 1 en_US en_US en Data Sheet Data Sheet 1 1 1.0 Chinese 1654594195374707460701zh PSP 271.8 KB None None documents None 1654594195374707460701 /docs/zh/nxp/data-sheets/TEA2093TS.pdf 271768 /docs/zh/nxp/data-sheets/TEA2093TS.pdf TEA2093TS documents N N 2022-06-07 GreenChip Synchronous Rectifier Controller Data Sheet /docs/zh/nxp/data-sheets/TEA2093TS.pdf /docs/zh/nxp/data-sheets/TEA2093TS.pdf Data Sheet N 980000996212993340 2024-06-25 zh Jun 7, 2022 980000996212993340 Data Sheet Y N TEA2093TS, GreenChip同步整流控制器 TEA2093TS 1.1 English The TEA2093TS is a member of a new generation of synchronous rectifier (SR) controller ICs for switched mode power supplies. It includes an adaptive gate drive for maximum efficiency at any load. 1654594195374707460701 PSP 271.8 KB None None documents None 1654594195374707460701 /docs/en/nxp/data-sheets/TEA2093TS.pdf 271768 /docs/en/nxp/data-sheets/TEA2093TS.pdf TEA2093TS documents N N 2022-06-07 GreenChip Synchronous Rectifier Controller Data Sheet /docs/en/nxp/data-sheets/TEA2093TS.pdf /docs/en/nxp/data-sheets/TEA2093TS.pdf Data Sheet N 980000996212993340 2024-06-25 pdf N en Jun 12, 2024 980000996212993340 Data Sheet Y N GreenChip Synchronous Rectifier Controller Data Sheet User Manual User Manual 1 2 TEA2093DB2202,TEA2093TS 1.0 English 1655128405046722109595 PSP 1.4 MB None None documents None 1655128405046722109595 /docs/en/nxp/user-guides/UM11772.pdf 1405040 /docs/en/nxp/user-guides/UM11772.pdf UM11772 documents N N 2022-06-13 TEA2093DB2202 synchronous rectifier evaluation board /docs/en/nxp/user-guides/UM11772.pdf /docs/en/nxp/user-guides/UM11772.pdf User Manual N 309919593431037931 2022-12-07 pdf N en Jun 13, 2022 309919593431037931 User Manual Y N TEA2093DB2202 synchronous rectifier evaluation board Package Information Package Information 1 3 1 English TEA2093 Packing Examples SOT457 1665005534883705802459 PSP 138.5 KB None None documents None 1665005534883705802459 /docs/en/package-information/TEA2093-PACKING-EXAMPLES-SOT457.pdf 138538 /docs/en/package-information/TEA2093-PACKING-EXAMPLES-SOT457.pdf TEA2093-PACKING-EXAMPLES-SOT457 documents N N 2022-10-05 TEA2093 Packing Examples SOT457 /docs/en/package-information/TEA2093-PACKING-EXAMPLES-SOT457.pdf /docs/en/package-information/TEA2093-PACKING-EXAMPLES-SOT457.pdf Package Information N 302435339416912908 2023-03-15 pdf N en Sep 30, 2022 302435339416912908 Package Information Y N TEA2093 Packing Examples SOT457 true 0 TEA2093 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/nxp/data-sheets/TEA2093TS.pdf 2022-06-07 1654594195374707460701 PSP 1 Jun 12, 2024 Data Sheet The TEA2093TS is a member of a new generation of synchronous rectifier (SR) controller ICs for switched mode power supplies. It includes an adaptive gate drive for maximum efficiency at any load. None /docs/en/nxp/data-sheets/TEA2093TS.pdf English documents 271768 None 980000996212993340 2024-06-25 N /docs/en/nxp/data-sheets/TEA2093TS.pdf GreenChip Synchronous Rectifier Controller Data Sheet /docs/en/nxp/data-sheets/TEA2093TS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.1 N N GreenChip Synchronous Rectifier Controller Data Sheet TEA2093TS 271.8 KB TEA2093TS N 1654594195374707460701 Package Information 1 /docs/en/package-information/TEA2093-PACKING-EXAMPLES-SOT457.pdf 2022-10-05 1665005534883705802459 PSP 3 Sep 30, 2022 Package Information TEA2093 Packing Examples SOT457 None /docs/en/package-information/TEA2093-PACKING-EXAMPLES-SOT457.pdf English documents 138538 None 302435339416912908 2023-03-15 N /docs/en/package-information/TEA2093-PACKING-EXAMPLES-SOT457.pdf TEA2093 Packing Examples SOT457 /docs/en/package-information/TEA2093-PACKING-EXAMPLES-SOT457.pdf documents 302435339416912908 Package Information N en None Y pdf 1 N N TEA2093 Packing Examples SOT457 138.5 KB TEA2093-PACKING-EXAMPLES-SOT457 N 1665005534883705802459 User Manual 1 /docs/en/nxp/user-guides/UM11772.pdf 2022-06-13 1655128405046722109595 PSP 2 Jun 13, 2022 User Manual None /docs/en/nxp/user-guides/UM11772.pdf English documents 1405040 None 309919593431037931 2022-12-07 N /docs/en/nxp/user-guides/UM11772.pdf TEA2093DB2202 synchronous rectifier evaluation board /docs/en/nxp/user-guides/UM11772.pdf documents 309919593431037931 User Manual N en None Y pdf 1.0 N N TEA2093DB2202 synchronous rectifier evaluation board TEA2093DB2202,TEA2093TS 1.4 MB UM11772 N 1655128405046722109595 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history