TEA2093TS Product Information|NXP

Buy Options

TEA2093TS/1H

Active

12NC: 935433881125

Details

TEA2093TS/1Z

Active

12NC: 935433881147

Details

Operating Features

ParameterValue
Driver regulation voltage (mV)
-37
Driver deactivation voltage (mV)
300
Driver activation delay time (ns)
65

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA2093TS/1H(935433881125)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
13.007782999999998
TEA2093TS/1Z(935433881147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
13.007782999999998

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA2093TS/1H
(935433881125)
No
1
1
240
260
TEA2093TS/1Z
(935433881147)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA2093TS/1H
(935433881125)
854239
TEA2093TS/1Z
(935433881147)
854239

More about TEA2093

The TEA2093TS is a member of a new generation of synchronous rectifier (SR) controller ICs for switched-mode power supplies. It includes an adaptive gate drive for maximum efficiency at any load.

This device is a dedicated controller IC for synchronous rectification on the secondary side of asymmetrical half-bridge flyback and standard flyback converters. It incorporates the sensing stage and driver stage for driving the SR MOSFET, which is rectifying the output of the secondary transformer winding.

The TEA2093 can generate its own supply voltage for battery-charging applications with low-output voltage or for applications with high-side rectification. The TEA2093TS is fabricated in a silicon-on-insulator (SOI) process.

More