SOT457-1: TSOP6 Thin Small Outline Package | NXP Semiconductors

SOT457-1: TSOP6


Overview

TSOP6, plastic thin small outline package; 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSOP6 surface mount double TSOP 2.9 x 1.5 x 1 6 plastic
Manufacture Code Reference Codes Issue Date
SOT457-1 SC-74(EIAJ 2006-03-16
Part Description Quick access
GreenChip synchronous rectifier controller
Synchronous rectification controller suitable for both high-side and low-side control
GreenChip Synchronous Rectifier controller