TEA1791T Product Information|NXP

Buy Options

TEA1791T/N1/G,118

No Longer Manufactured

12NC: 935292762118

Details

Order

Operating Features

ParameterValue
Minimum SR active time (μs)
2
Driver activation voltage (mV)
-310
Driver regulation voltage (mV)
-55
ParameterValue
Driver deactivation voltage (mV)
-12
Driver activation delay time (ns)
125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA1791T/N1,118(935287392118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
81.0
TEA1791T/N1/G,118(935292762118)
No
No
-
REACH SVHC
-
TEA1791T/N2J(935294262118)
Yes
Yes
Yes
DREACH SVHC
1.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA1791T/N1,118
(935287392118)
No
1
1
240
260
TEA1791T/N1/G,118
(935292762118)
-
-
-
-
-
TEA1791T/N2J
(935294262118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1791T/N1,118
(935287392118)
854231
TEA1791T/N1/G,118
(935292762118)
854231
TEA1791T/N2J
(935294262118)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TEA1791T/N1/G,118
(935292762118)
-
2005-06-30
2005-12-31
TEA1791T/N1,118
(935287392118)

More about TEA1791T

The TEA1791T is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components. The TEA1791T is a controller IC dedicated to synchronous rectification on the secondary side of discontinuous conduction mode and quasi-resonant flyback converters. The TEA1791T is fabricated in a Silicon On Insulator (SOI) process.