TEA1792T Product Information|NXP

Buy Options

Operating Features

ParameterValue
Topology
Synchronous Rectification
Minimum SR active time (μs)
1.8
Driver activation voltage (mV)
-220
ParameterValue
Driver regulation voltage (mV)
-42
Driver deactivation voltage (mV)
-12
Driver activation delay time (ns)
75

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA1792T/N1,118(935295687118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
82.18674079999998

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA1792T/N1,118
(935295687118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1792T/N1,118
(935295687118)
854239

More about TEA179X

The TEA1792T is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components. The TEA1792T is a controller IC dedicated to synchronous rectification on the secondary side of discontinuous conduction mode and quasi-resonant flyback converters. The TEA1792T is fabricated in a Silicon-On-Insulator (SOI) process.