TEA1792ATS Product Information|NXP

Buy Options

TEA1792ATS/1H

Active

12NC: 935298223125

Details

TEA1792ATS/1Z

Active

12NC: 935298223147

Details

TEA1792ATS/1,115

End of Life

12NC: 935298223115

Details

TEA1792ATSX

No Longer Manufactured

12NC: 935298218115

Details

Operating Features

ParameterValue
Minimum SR active time (μs)
0.8
Driver activation voltage (mV)
-220
Driver regulation voltage (mV)
-42
ParameterValue
Driver deactivation voltage (mV)
-12
Driver activation delay time (ns)
75

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA1792ATS/1,115(935298223115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
12.9088805
TEA1792ATS/1H(935298223125)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
12.9088805
TEA1792ATS/1Z(935298223147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
12.9088805
TEA1792ATSX(935298218115)
Yes
Yes
Yes
DREACH SVHC
1.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA1792ATS/1,115
(935298223115)
No
-
1
240
260
TEA1792ATS/1H
(935298223125)
No
1
1
240
260
TEA1792ATS/1Z
(935298223147)
No
1
1
240
260
TEA1792ATSX
(935298218115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1792ATS/1,115
(935298223115)
854239
TEA1792ATS/1H
(935298223125)
854239
TEA1792ATS/1Z
(935298223147)
854239
TEA1792ATSX
(935298218115)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TEA1792ATS/1,115
(935298223115)
NOTICE
2018-10-30
2019-01-31
TEA1792ATS/1Z
(935298223147)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TEA1792ATS/1,115
(935298223115)
2018-07-102018-07-11201805028DNR79 DN Notification

More about TEA1792ATS

The TEA1792ATS is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components. The TEA1792ATS is a controller IC dedicated to synchronous rectification on the secondary side of discontinuous conduction mode and quasi-resonant flyback converters. The TEA1792ATS is fabricated in a Silicon-On-Insulator (SOI) process.