Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Synchronous rectification controller suitable for both high-side and low-side control
TSOP6: TSOP6, plastic thin small outline package; 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body
12NC: 935297578125
Details
Order
12NC: 935297578147
Details
Order
12NC: 935297578115
Details
Order
Parameter | Value |
---|---|
Minimum SR active time (μs) | 0.8 |
Driver activation voltage (mV) | -220 |
Driver regulation voltage (mV) | -42 |
Parameter | Value |
---|---|
Driver deactivation voltage (mV) | -12 |
Driver activation delay time (ns) | 75 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA1792TS/1,115(935297578115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 12.9087285 | |
TEA1792TS/1H(935297578125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 12.9087285 | |
TEA1792TS/1Z(935297578147) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 12.9087285 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA1792TS/1,115 (935297578115) | No | 1 | 1 | 240 | 260 |
TEA1792TS/1H (935297578125) | No | 1 | 1 | 240 | 260 |
TEA1792TS/1Z (935297578147) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1792TS/1,115 (935297578115) | 854239 |
TEA1792TS/1H (935297578125) | 854239 |
TEA1792TS/1Z (935297578147) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TEA1792TS/1,115 (935297578115) | NOTICE | 2018-10-30 | 2019-01-31 | TEA1792TS/1Z (935297578147) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEA1792TS/1,115 (935297578115) | 2018-07-10 | 2018-07-11 | 201805028DN | R79 DN Notification |
The TEA1792TS is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components. The TEA1792TS is a controller IC dedicated to synchronous rectification on the secondary side of discontinuous conduction mode and quasi-resonant flyback converters. The TEA1792TS is fabricated in a Silicon-On-Insulator (SOI) process.