S9S08RNA16W2MTG Product Information|NXP

Features


8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 16

Package


TSSOP16: TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body

Buy Options

S9S08RNA16W2MTGR

Active

12NC: 935325838518

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
16
RAM (kB)
2
Operating Frequency [Max] (MHz)
20
UART
2
I2C
1
SPI
1
ParameterValue
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
GPIO
12
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
SCI
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S08RNA16W2MTG(935325838574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
62.2
S9S08RNA16W2MTGR(935325838518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
-
REACH SVHC
62.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S08RNA16W2MTG
(935325838574)
No
3
260
40
S9S08RNA16W2MTGR
(935325838518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S08RNA16W2MTG
(935325838574)
854231
3A991A2
S9S08RNA16W2MTGR
(935325838518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S08RNA16W2MTG
(935325838574)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S08RNA16W2MTGR
(935325838518)
S9S08RNA16W2MTG
(935325838574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S08RNA16W2MTGR
(935325838518)
S9S08RNA16W2MTG
(935325838574)
2017-09-282017-10-28201708019IS9S08LG32 S9S08SC4 S9S08RN16 and S9KEAZN8 Final Test Site Expansion from NXP-ATTJ to KESC Tianjin China

More about S08RN

The automotive S08RN Family of 8-Bit MCUs is highly scalable, ranging from simple devices with 2kB Flash in 8-pin-packages for cost-effective solutions to feature-rich derivatives with 60kB Flash in 64-pin packages. The family-approach allows easy, pin and peripheral-compatible migration.

The S08RN MCU family is fully AEC-Q100 compliant and qualified up to 125°C ambient temperatures.

Integrated peripherals including Touch Sensing interface as well as motorcontrol-PWM simplify PCB design, and combined with a broad portfolio of device options, result in reduced BOM costs.