S9S08RN48W1MLC Product Information|NXP

Features


8-bit MCU, S08 core, 48KB Flash, 20MHz, -40/+125degC, Automotive Qualified, QFP 32

Package


LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

S9S08RN48W1MLC

Active

12NC: 935324795557

Details

Order

Order from distributors

S9S08RN48W1MLCR

Active

12NC: 935324795528

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
48
RAM (kB)
4
Operating Frequency [Max] (MHz)
25
UART
3
I2C
1
SPI
2
ParameterValue
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
GPIO
26
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
SCI
2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S08RN48W1MLC(935324795557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
188.6
S9S08RN48W1MLCR(935324795528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
188.5112

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S08RN48W1MLC
(935324795557)
No
3
260
40
S9S08RN48W1MLCR
(935324795528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S08RN48W1MLC
(935324795557)
854231
3A991A2
S9S08RN48W1MLCR
(935324795528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S08RN48W1MLC
(935324795557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S08RN48W1MLCR
(935324795528)
S9S08RN48W1MLC
(935324795557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S08RN48W1MLCR
(935324795528)
S9S08RN48W1MLC
(935324795557)
2019-06-052019-09-03201905018F01S9S08RN60 Final Test Site Expansion from NXP-ATTJ to KESM Tianjin
S9S08RN48W1MLCR
(935324795528)
S9S08RN48W1MLC
(935324795557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
S9S08RN48W1MLCR
(935324795528)

More about S08RN

The automotive S08RN Family of 8-Bit MCUs is highly scalable, ranging from simple devices with 2kB Flash in 8-pin-packages for cost-effective solutions to feature-rich derivatives with 60kB Flash in 64-pin packages. The family-approach allows easy, pin and peripheral-compatible migration.

The S08RN MCU family is fully AEC-Q100 compliant and qualified up to 125°C ambient temperatures.

Integrated peripherals including Touch Sensing interface as well as motorcontrol-PWM simplify PCB design, and combined with a broad portfolio of device options, result in reduced BOM costs.