Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit MCU, S08 core, 32KB Flash, 20MHz, -40/+105degC, Automotive Qualified, QFP 32
LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935320637557
Details
Order
12NC: 935320637528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 32 |
RAM (kB) | 4 |
Operating Frequency [Max] (MHz) | 24 |
UART | 3 |
I2C | 1 |
SPI | 2 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 26 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
SCI | 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S08RN32W1VLC(935320637557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 188.6 | |
S9S08RN32W1VLCR(935320637528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 188.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S08RN32W1VLC (935320637557) | No | 3 | 260 | 40 | |||
S9S08RN32W1VLCR (935320637528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S08RN32W1VLC (935320637557) | 854231 | 3A991A2 |
S9S08RN32W1VLCR (935320637528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S08RN32W1VLC (935320637557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S08RN32W1VLCR (935320637528) | ||||
S9S08RN32W1VLC (935320637557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S08RN32W1VLCR (935320637528) | ||||
S9S08RN32W1VLC (935320637557) | 2019-06-05 | 2019-09-03 | 201905018F01 | S9S08RN60 Final Test Site Expansion from NXP-ATTJ to KESM Tianjin |
S9S08RN32W1VLCR (935320637528) | ||||
S9S08RN32W1VLCR (935320637528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The automotive S08RN Family of 8-Bit MCUs is highly scalable, ranging from simple devices with 2kB Flash in 8-pin-packages for cost-effective solutions to feature-rich derivatives with 60kB Flash in 64-pin packages. The family-approach allows easy, pin and peripheral-compatible migration.
The S08RN MCU family is fully AEC-Q100 compliant and qualified up to 125°C ambient temperatures.
Integrated peripherals including Touch Sensing interface as well as motorcontrol-PWM simplify PCB design, and combined with a broad portfolio of device options, result in reduced BOM costs.