PCF85133U Product Information|NXP

Buy Options

PCF85133U/2DA/1,02

No Longer Manufactured

12NC: 935288104026

Details

Order

PCF85133U/2DB/1KP

No Longer Manufactured

12NC: 935288522026

Details

Order

Operating Features

ParameterValue
Type Classification
LCD Segment Drivers
Max number of elements
320
Segments/elements of MUX 1:1
80
Segments/elements of MUX 1:2
160
Segments/elements of MUX 1:3
240
Segments/elements of MUX 1:4
320
I2C-bus
Y
VDD1 [min] (V)
1.8
ParameterValue
VDD1 [max] (V)
5.5
VLCD [min] (V)
2.5
VLCD [max] (V)
6.5
ffr
150.0
Selectable
SEL
Cascade for larger conf
Y
Failures in time
5
Mean time between failures
200000000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85133U/2DA/1,02(935288104026)
Yes
Yes
Yes
DREACH SVHC
3.93
PCF85133U/2DA/1Z(935288104033)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3.934
PCF85133U/2DB/1KP(935288522026)
Yes
Yes
No
GREACH SVHC
3.93

Quality

Part/12NCSafe Assure Functional SafetyFITMTBF
PCF85133U/2DA/1,02
(935288104026)
No
5
2.0E8
PCF85133U/2DA/1Z
(935288104033)
No
5
2.0E8
PCF85133U/2DB/1KP
(935288522026)
No
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85133U/2DA/1,02
(935288104026)
854239
PCF85133U/2DA/1Z
(935288104033)
854239
PCF85133U/2DB/1KP
(935288522026)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
PCF85133U/2DA/1,02
(935288104026)
-
PCF85133U/2DA/1Z
(935288104033)

More about PCF85133U

The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 80 segments and can easily be cascaded for larger LCD applications. The PCF85133 is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremental addressing, by hardware subaddressing and by display memory switching (static and duplex drive modes).