PCF85132U Product Information|NXP

Buy Options

PCF85132U/2DA/1,02

Active

12NC: 935293465026

Details

Operating Features

ParameterValue
Type Classification
LCD Segment Drivers
Max number of elements
640
Segments/elements of MUX 1:1
160
Segments/elements of MUX 1:2
320
Segments/elements of MUX 1:3
480
Segments/elements of MUX 1:4
640
I2C-bus
Y
ParameterValue
VDD1 [min] (V)
1.8
VDD1 [max] (V)
5.5
VLCD [min] (V)
1.8
VLCD [max] (V)
8
ffr
90.0
Selectable
SEL
Cascade for larger conf
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85132U/2DA/1,02(935293465026)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
6.67

Quality

Part/12NCSafe Assure Functional SafetyFITMTBF
PCF85132U/2DA/1,02
(935293465026)
No
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85132U/2DA/1,02
(935293465026)
854239

More about PCF85132U

The PCF85132 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 160 segments. It can be easily cascaded for larger LCD applications. The PCF85132 is compatible with most microprocessors or microcontrollers and communicates via a two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremental addressing, by hardware subaddressing, and by display memory switching (static and duplex drive modes).