PCA85232U Product Information|NXP

Buy Options

PCA85232U/2DA/Q1,0

Active

12NC: 935291553026

Details

Order

Order from distributors

Operating Features

ParameterValue
Type Classification
Automotive LCD Drivers, LCD Segment Drivers
Max number of elements
640
Segments/elements of MUX 1:1
160
Segments/elements of MUX 1:2
320
Segments/elements of MUX 1:3
480
Segments/elements of MUX 1:4
640
I2C-bus
Y
VDD1 [min] (V)
1.8
ParameterValue
VDD1 [max] (V)
5.5
VLCD [min] (V)
1.8
VLCD [max] (V)
8
ffr
176.0
Selectable
SEL
Cascade for larger conf
Y
Failures in time
5
Mean time between failures
200000000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA85232U/2DA/Q1,0(935291553026)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
6.67

Quality

Part/12NCSafe Assure Functional SafetyFITMTBF
PCA85232U/2DA/Q1,0
(935291553026)
No
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA85232U/2DA/Q1,0
(935291553026)
854239

More about PCA85232U

The PCA85232 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 160 segments. It can easily be cascaded for larger LCD applications. The PCA85232 is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremental addressing, by hardware subaddressing, and by display memory switching (static and duplex drive modes).