PCA85132U Product Information|NXP

Buy Options

PCA85132U/2DA/Q1,0

Active

12NC: 935290542026

Details

PCA85132U/2DB/Q1,0

No Longer Manufactured

12NC: 935290543026

Details

Operating Features

ParameterValue
Type Classification
Automotive LCD Drivers, LCD Segment Drivers
Max number of elements
640
Segments/elements of MUX 1:1
160
Segments/elements of MUX 1:2
320
Segments/elements of MUX 1:3
480
Segments/elements of MUX 1:4
640
I2C-bus
Y
VDD1 [min] (V)
1.8
ParameterValue
VDD1 [max] (V)
5.5
VLCD [min] (V)
1.8
VLCD [max] (V)
8
ffr
90.0
Selectable
SEL
Cascade for larger conf
Y
Failures in time
5
Mean time between failures
200000000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA85132U/2DA/Q1,0(935290542026)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
6.67
PCA85132U/2DB/Q1,0(935290543026)
Yes
Yes
Yes
DREACH SVHC
6.67

Quality

Part/12NCSafe Assure Functional SafetyFITMTBF
PCA85132U/2DA/Q1,0
(935290542026)
No
5
2.0E8
PCA85132U/2DB/Q1,0
(935290543026)
No
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA85132U/2DA/Q1,0
(935290542026)
854239
PCA85132U/2DB/Q1,0
(935290543026)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA85132U/2DB/Q1,0
(935290543026)
-
2009-12-31
2010-06-30
PCA85132U/2DA/Q1,0
(935290542026)

More about PCA85132U

The PCA85132 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 160 segments. It can easily be cascaded for larger LCD applications. The PCA85132 is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremental addressing, by hardware subaddressing, and by display memory switching (static and duplex drive modes).