NX3L2267SGU Product Information|NXP

NX3L2267SGU

Active

NX3L2267SGU

Active

Buy Options

No items available

Operating Features

ParameterValue
Family
NX3
Configuration
SPDT
Function
dual single-pole double-throw analog switch with low threshold inputs
VCC (V)
1.4 - 4.3
Logic switching levels
CMOS/LVTTL
RON (Ohm)
0.75
RON(FLAT)
0.3
f(-3dB) (MHz)
60
ParameterValue
THD (%)
0.02
Xtalk (dB)
-90
Power dissipation considerations
ultra low
Tamb (°C)
-40~125
Rth(j-a) (K/W)
142
th(j-top) (K/W)
48
Number of pins
10

Environmental

No information available

Quality

No information available

Shipping

No information available

More about NX3L2267

The NX3L2267 is a dual low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. Each switch has a digital select input (nS), two independent inputs/outputs (nY0 and nY1) and a common input/output (nZ).

Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times. Low threshold digital inputs allows this device to be driven by 1.8 V logic levels in 3.3 V applications without significant increase in supply current ICC. This makes it possible for the NX3L2267 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation. The NX3L2267 allows signals with amplitude up to VCC to be transmitted from nZ to nY0 or nY1, or from nY0 or nY1 to nZ. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.

More