NX3L1G53GM Product Information|NXP

Buy Options

Operating Features

ParameterValue
Family
NX3
Configuration
SPDT-Z
Function
single-pole, double-throw analog switch
VCC (V)
1.4 - 4.3
Logic switching levels
CMOS/LVTTL
RON (Ohm)
0.75
RON(FLAT)
0.3
f(-3dB) (MHz)
60
ParameterValue
THD (%)
0.0024
Xtalk (dB)
-90
Power dissipation considerations
ultra low
Tamb (°C)
-40~125
Rth(j-a) (K/W)
251
th(j-top) (K/W)
128
Number of pins
8

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX3L1G53GM,125(935286015125)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3.472352875

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX3L1G53GM,125
(935286015125)
No
1
1
240
260
3.29
3.03951367781155E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX3L1G53GM,125
(935286015125)
854239

More about NX3L1G53

The NX3L1G53 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0 and Y1), a common input/output (Z) and an active LOW enable input (E). When pin E is HIGH, the switch is turned off. Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times.

The NX3L1G53 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1; or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.