Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Eval Board for MPC5675K MAPBGA 257, SCI, CAN, LIN, FlexRay, DSPI, Ethernet, PDI, FEC, EBI, GPIO pins
12NC: 935327236598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC5675KEVB257(935327236598) | Not Available | No Information | Not Available | Compliant | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC5675KEVB257 (935327236598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC5675KEVB257 (935327236598) | 847150 | EAR99 |
The NXP® MPC567xK family evaluation board for automotive safety and chassis control applications contains everything you need to start developing with the MPC567xK family, including P&E debugger and all power supply cables.