Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Kit for Qorivva MPC5510, Includes MPC5510EVB Motherboard and MPC5510ADAP144 daughter card
12NC: 935328176598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC5510KIT144(935328176598) | Not Available | Not Applicable | Not Available | No Information | 453592.38 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC5510KIT144 (935328176598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC5510KIT144 (935328176598) | 847150 | EAR99 |
The MPC5510KIT is an evaluation system supporting NXP® MPC5510 microcontrollers. It consists of an evaluation board MPC5510EVB and daughter cards for either 144LQFP or 208MAPBGA versions which plug into the evaluation board. The evaluation system allows full debug access to the MCU through a Nexus connector. The kit comes with 2 samples of the respective package, an install CD, a permanent CodeWarrior® compiler license, a P&E MULTILINK hardware interface and ICDPPCNEXUS in-circuit debugger. The software licenses are limited to 128KB code size.