Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935329103598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MDC564L144S1M(935329103598) | Not Available | Compliant | Not Available | Compliant | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MDC564L144S1M (935329103598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MDC564L144S1M (935329103598) | 847150 | EAR99 |
The MKT564L Evaluation Board supports the NXP® 32-bit Power Architecture® MPC564xL MCUs.