Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935329127598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MDC564B176QSB3M(935329127598) | Not Available | Compliant | Not Available | Compliant | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MDC564B176QSB3M (935329127598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MDC564B176QSB3M (935329127598) | 847150 | 5A992C | G173413 |
The XDC564B-C is an evaluation system supporting the NXP® MPC564xB-C MPUs.