Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA256: LBGA256, plastic, low profile ball grid array; 256 balls; 1 mm pitch; 17 mm x 17 mm x 1.16 mm body
12NC: 935319543557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF5235CVM150J(935319543557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 785.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF5235CVM150J (935319543557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCF5235CVM150J (935319543557) | 854231 | 5A002A1 | G026024 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MCF5235CVM150J (935319543557) | - | 2013-11-13 | 2014-11-13 | MCF5235CVM150 (935316669557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF5235CVM150J (935319543557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF5235CVM150J (935319543557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MCF5235 ColdFire® V2 integrated microprocessor combines the popular ColdFire V2 core with a 16-channel enhanced time processing unit (eTPU), a 10/100 Ethernet MAC and other communications peripherals along with hardware-accelerated encryption. The mix of functionality in the MCF523x family addresses increased application complexity requiring more system throughput as well as networked applications that require a high level of security.
Providing up to 144 (Dhrystone 2.1) MIPS @ 150 MHz, this cost-effective controller enables networked and stand-alone complex real-time control applications such as industrial control, manufacturing equipment and robotics.
The family of MCF523x devices gives current users of the MC68332 a natural migration path to higher performance and networking support while enabling a new generation of products with increased functionality at a similar price point as earlier versions.