MCF5232CVM100 Product Information|NXP

Buy Options

MCF5232CVM100

NRND

12NC: 935322642557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF5232CVM100(935322642557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
514.75

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF5232CVM100
(935322642557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF5232CVM100
(935322642557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF5232CVM100
(935322642557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF5232CVM100
(935322642557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MCF523X

The MCF5235 ColdFire® V2 integrated microprocessor combines the popular ColdFire V2 core with a 16-channel enhanced time processing unit (eTPU), a 10/100 Ethernet MAC and other communications peripherals along with hardware-accelerated encryption. The mix of functionality in the MCF523x family addresses increased application complexity requiring more system throughput as well as networked applications that require a high level of security.

Providing up to 144 (Dhrystone 2.1) MIPS @ 150 MHz, this cost-effective controller enables networked and stand-alone complex real-time control applications such as industrial control, manufacturing equipment and robotics.

The family of MCF523x devices gives current users of the MC68332 a natural migration path to higher performance and networking support while enabling a new generation of products with increased functionality at a similar price point as earlier versions.

More